(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Input Type Safe (Numeric Keypad)

Input Type Safe (Numeric Keypad)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of DH-134E

  • Lock and Key Type
    Numeric Keypad Type
  • Capacity(L)
    45.3
  • Body Dimensions (Frontage)(mm)
    355
  • Body Dimensions (Depth)(mm)
    392
  • Body Dimensions (Height)(mm)
    686
  • Color Details
    Black
  • Accessories
    Shelf x 1, Anchor Kit
  • JAN Code
    0049074010874
  • Trusco Code
    453-0951
  • Features
    A 12 mm door and thick steel body protects the contents from the outside. The equipped number key entry type safe has multiple thick bolts for preventing forced opening and strong hinges that can withstand harsh circumstances. Ideal for shops that are open at night where many people are coming and going, it can also be used to increase safety by affixing it using the included anchor kit. Up to seven types codes can be set, enabling it to be used by multiple users. The slot is designed to prevent tampering. Includes a "Prevent Unlocking Mode" that makes it impossible to unlock for a certain time that you set in order to prevent unauthorized unlocking when you are not present.
  • Effective Inner Dimensions Frontage x Depth x Height(mm)
    337X281X394
  • Power
    Alkaline AAA Battery X 4 Pcs (Sold separately)
  • Locking
    Numeric Keypad System
  • Material Quality
    Steel
  • Mass(g)
    54900
  • Amount Of Content
    1 unit
Part Number
DH-134E SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 48,248.51

฿ 36,683.34

PUT IN TYPE FIRE-PROOF SAFES 1 Piece(s) 40 Day(s) 1 unit

Basic Specifications

  • Lock and Key Type
    Numeric Keypad Type
  • Capacity(L)
    45.3
  • Body Dimensions (Frontage)(mm)
    355
  • Body Dimensions (Depth)(mm)
    392
  • Body Dimensions (Height)(mm)
    686
  • Color Details
    Black
  • Accessories
    Shelf x 1, Anchor Kit
  • JAN Code
    0049074010874
  • Trusco Code
    453-0951
  • Features
    A 12 mm door and thick steel body protects the contents from the outside. The equipped number key entry type safe has multiple thick bolts for preventing forced opening and strong hinges that can withstand harsh circumstances. Ideal for shops that are open at night where many people are coming and going, it can also be used to increase safety by affixing it using the included anchor kit. Up to seven types codes can be set, enabling it to be used by multiple users. The slot is designed to prevent tampering. Includes a "Prevent Unlocking Mode" that makes it impossible to unlock for a certain time that you set in order to prevent unauthorized unlocking when you are not present.
  • Effective Inner Dimensions Frontage x Depth x Height(mm)
    337X281X394
  • Power
    Alkaline AAA Battery X 4 Pcs (Sold separately)
  • Locking
    Numeric Keypad System
  • Material Quality
    Steel
  • Mass(g)
    54900
  • Amount Of Content
    1 unit

Product Description

The 12 mm thick door and extremely thick steel body protect your valuables from the outside.
An input type safe with numeric keypad that comes complete with multiple thick bolts that can withstand attempts at forced entry and
hinges that do not break even under extreme conditions.
Ideal for businesses that operate at night and shops with a large flow of customers, etc.
Can be anchored down by using the supplied anchoring kit for improved security.
Can freely set up to 7 codes. Supports use by multiple people.
The chute is designed to prevent items inside the safe from being removed through the slot.
Comes complete with an "unlock prevention mode" that prevents the safe from being unlocked for a time period set by you.
This allows you to stop the safe being unlocked without permission while you are absent.

Specifications of DH-134E

  • Lock and Key Type
    Numeric Keypad Type
  • Capacity(L)
    45.3
  • Body Dimensions (Frontage)(mm)
    355
  • Body Dimensions (Depth)(mm)
    392
  • Body Dimensions (Height)(mm)
    686
  • Color Details
    Black
  • Accessories
    Shelf x 1, Anchor Kit
  • JAN Code
    0049074010874
  • Trusco Code
    453-0951
  • Features
    A 12 mm door and thick steel body protects the contents from the outside. The equipped number key entry type safe has multiple thick bolts for preventing forced opening and strong hinges that can withstand harsh circumstances. Ideal for shops that are open at night where many people are coming and going, it can also be used to increase safety by affixing it using the included anchor kit. Up to seven types codes can be set, enabling it to be used by multiple users. The slot is designed to prevent tampering. Includes a "Prevent Unlocking Mode" that makes it impossible to unlock for a certain time that you set in order to prevent unauthorized unlocking when you are not present.
  • Effective Inner Dimensions Frontage x Depth x Height(mm)
    337X281X394
  • Power
    Alkaline AAA Battery X 4 Pcs (Sold separately)
  • Locking
    Numeric Keypad System
  • Material Quality
    Steel
  • Mass(g)
    54900
  • Amount Of Content
    1 unit
Part Number
DH-134E SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 48,248.51

฿ 36,683.34

PUT IN TYPE FIRE-PROOF SAFES 1 Piece(s) 40 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1