- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Commercial Fireproof Safe, Keypad/Cylinder Lock Capacity (L) 162.9
Specifications of S8771
-
- Product Model
- Fireproof Safe
-
- Lock and Key Type
- Cylinder Type / Numeric Keypad Type
-
- Capacity(L)
- 162.9
-
- Color
- Light Warm Gray
-
- Body Dimensions (Frontage)(mm)
- 655
-
- Body Dimensions (Depth)(mm)
- 599
-
- Body Dimensions (Height)(mm)
- 1160
-
- Accessories
- 2 keys, 1 drawer with lock and 2 shelf boards
-
- JAN Code
- 0049074004934
-
- Trusco Code
- 453-0985
-
- Features
- Double locking and sturdy, with multiple bolts to ensure high security performance, this fire resistant safe has a large 10-key pad. It has passed the UL 1 hour fire and explosion drop impact tests. Equipped with 1 drawer with key and 2 shelves, and can hold a large amount of documents in an orderly manner. 1 year manufacturer's warranty. The lifetime warranty system that guarantees an exchange for an equivalent product in case of fire is reassuring.
-
- Insertion Slot Dimensions (Frontage)(mm)
- 475
-
- Insertion Slot Dimensions (Depth)(mm)
- 350
-
- Insertion Slot Dimensions (Height)(mm)
- 980
-
- Power
- AA Batteries x 4 (Sold Separately)
-
- Locking
- Keypad/Cylinder Lock
-
- Material Quality
- Heat Insulating Material / Steel Plate
-
- Mass(g)
- 228000
-
- Amount Of Content
- 1 unit
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 133,685.99
฿ 83,460.16
|
FIRE-PROOF SAFES
|
1 Piece(s)
|
|
40 Day(s)
|
1 unit |
Basic Specifications
-
- Product Model
- Fireproof Safe
-
- Lock and Key Type
- Cylinder Type / Numeric Keypad Type
-
- Capacity(L)
- 162.9
-
- Color
- Light Warm Gray
-
- Body Dimensions (Frontage)(mm)
- 655
-
- Body Dimensions (Depth)(mm)
- 599
-
- Body Dimensions (Height)(mm)
- 1160
-
- Accessories
- 2 keys, 1 drawer with lock and 2 shelf boards
-
- JAN Code
- 0049074004934
-
- Trusco Code
- 453-0985
-
- Features
- Double locking and sturdy, with multiple bolts to ensure high security performance, this fire resistant safe has a large 10-key pad. It has passed the UL 1 hour fire and explosion drop impact tests. Equipped with 1 drawer with key and 2 shelves, and can hold a large amount of documents in an orderly manner. 1 year manufacturer's warranty. The lifetime warranty system that guarantees an exchange for an equivalent product in case of fire is reassuring.
-
- Insertion Slot Dimensions (Frontage)(mm)
- 475
-
- Insertion Slot Dimensions (Depth)(mm)
- 350
-
- Insertion Slot Dimensions (Height)(mm)
- 980
-
- Power
- AA Batteries x 4 (Sold Separately)
-
- Locking
- Keypad/Cylinder Lock
-
- Material Quality
- Heat Insulating Material / Steel Plate
-
- Mass(g)
- 228000
-
- Amount Of Content
- 1 unit
Product Description
Fire-resistant safe with a large numeric keypad.
Features a double lock and multiple heavy-duty bolts to realize excellent security.
Has passed UL 1‑hour fire endurance, explosion hazard and drop impact tests.
Comes complete with 1 lockable drawer and 2 shelves,
allowing you to store a large volume of documents while also keeping them organized.
Comes with a 1-year manufacturer's warranty.
Feel secure with the lifetime warranty system whereby your safe will be replaced with an equivalent product if it becomes damaged in a fire.
Specifications of S8771
-
- Product Model
- Fireproof Safe
-
- Lock and Key Type
- Cylinder Type / Numeric Keypad Type
-
- Capacity(L)
- 162.9
-
- Color
- Light Warm Gray
-
- Body Dimensions (Frontage)(mm)
- 655
-
- Body Dimensions (Depth)(mm)
- 599
-
- Body Dimensions (Height)(mm)
- 1160
-
- Accessories
- 2 keys, 1 drawer with lock and 2 shelf boards
-
- JAN Code
- 0049074004934
-
- Trusco Code
- 453-0985
-
- Features
- Double locking and sturdy, with multiple bolts to ensure high security performance, this fire resistant safe has a large 10-key pad. It has passed the UL 1 hour fire and explosion drop impact tests. Equipped with 1 drawer with key and 2 shelves, and can hold a large amount of documents in an orderly manner. 1 year manufacturer's warranty. The lifetime warranty system that guarantees an exchange for an equivalent product in case of fire is reassuring.
-
- Insertion Slot Dimensions (Frontage)(mm)
- 475
-
- Insertion Slot Dimensions (Depth)(mm)
- 350
-
- Insertion Slot Dimensions (Height)(mm)
- 980
-
- Power
- AA Batteries x 4 (Sold Separately)
-
- Locking
- Keypad/Cylinder Lock
-
- Material Quality
- Heat Insulating Material / Steel Plate
-
- Mass(g)
- 228000
-
- Amount Of Content
- 1 unit
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 133,685.99
฿ 83,460.16
|
FIRE-PROOF SAFES
|
1 Piece(s)
|
|
40 Day(s)
|
1 unit |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?