(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Fire Resistant Safe (1 Million Conversion Dial / Electronic Lock Type)

Fire Resistant Safe (1 Million Conversion Dial / Electronic Lock Type)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 157,922.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
KCJ51-2D SALE
KCJ52-2D SALE
KCJ507-2D SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity
(L)
Body Dimensions (Frontage)
(mm)
Body Dimensions (Height)
(mm)
Effective Inner Dimensions (Frontage)
(mm)
Effective Inner Dimensions (Height)
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 157,922.00

฿ 107,055.32

FIRE-PROOF SAFES 1 Piece(s) 40 Day(s) 98 630 758 430 542 452-8620 220000 1 unit

฿ 184,322.00

฿ 124,970.32

FIRE-PROOF SAFES 1 Piece(s) 40 Day(s) 163 680 1024 480 808 452-8638 308000 1 unit

฿ 164,098.00

฿ 111,586.64

FIRE-PROOF SAFES 1 Piece(s) 40 Day(s) 126 630 916 430 700 452-8611 251000 1 unit

Basic Specifications

  • Product Model
    Fireproof Safe
  • Lock and Key Type
    Dial Lock Type / 1 million conversion codes
  • Color
    Off White
  • Body Dimensions (Depth)(mm)
    706
  • Effective Inner Dimensions (Depth)(mm)
    420
  • Accessories
    Shelf x 1, Drawers with Key x 1
  • Features
    Equipped with a dial lock whose combination can be changed to 1,000,000 different possibilities. Even if the dial is destroyed, the relocking device works. Double lock type with dial lock and electronic lock.
  • Destruction Resistant Performance
    Examination Passed Item (TS-15)
  • Fire-resistance Capability
    2-hour test accepted products for general paper
  • Locking
    Dial Type / Electronic Lock
  • Material Quality
    Electrogalvanized Steel Plate Fire-Resistant Material (Blast Furnace Cement)
  • Amount Of Content
    1 unit

Product Description

Equipped with 1-million-combination dial key whose dial number can be changed. Has a relocking mechanism that functions when the dial is damaged or destroyed.· A double lock type that consists of a dial key and an electronic lock key.

Part Number
KCJ51-2D SALE
KCJ52-2D SALE
KCJ507-2D SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity
(L)
Body Dimensions (Frontage)
(mm)
Body Dimensions (Height)
(mm)
Effective Inner Dimensions (Frontage)
(mm)
Effective Inner Dimensions (Height)
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 157,922.00

฿ 107,055.32

FIRE-PROOF SAFES 1 Piece(s) 40 Day(s) 98 630 758 430 542 452-8620 220000 1 unit

฿ 184,322.00

฿ 124,970.32

FIRE-PROOF SAFES 1 Piece(s) 40 Day(s) 163 680 1024 480 808 452-8638 308000 1 unit

฿ 164,098.00

฿ 111,586.64

FIRE-PROOF SAFES 1 Piece(s) 40 Day(s) 126 630 916 430 700 452-8611 251000 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1