(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Soft bucket (for firefighting)

Soft bucket (for firefighting)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of TFEB-14-R

  • Product type
    Water storage supplies
  • Tank Capacity(L)
    14
  • Height(mm)
    275
  • Outer Diameter(mm)
    320
  • Mass
    670
  • JAN Code
    4989999232455
  • Trusco Code
    432-9619
  • Features
    Lightweight, soft conversion bucket that will not crack easily even if distorted. It has a hard-to-rust stainless steel handle.
  • Material
    Polyethylene (PE), Ethylene-Vinyl Acetate Copolymer (EVA), Handle: Stainless Steel (SUS201)
  • Color
    Red
  • Amount Of Content
    1 pc.
Part Number
TFEB-14-R
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 660.96

WATER STORAGE SUPPLIES MATERI 1 Piece(s) 12 Day(s) 1 pc.

Basic Specifications

  • Product type
    Water storage supplies
  • Tank Capacity(L)
    14
  • Height(mm)
    275
  • Outer Diameter(mm)
    320
  • Mass
    670
  • JAN Code
    4989999232455
  • Trusco Code
    432-9619
  • Features
    Lightweight, soft conversion bucket that will not crack easily even if distorted. It has a hard-to-rust stainless steel handle.
  • Material
    Polyethylene (PE), Ethylene-Vinyl Acetate Copolymer (EVA), Handle: Stainless Steel (SUS201)
  • Color
    Red
  • Amount Of Content
    1 pc.

Product Description

Lightweight, soft conversion bucket that will not crack easily even if distorted. The handle is made of rust-resistant stainless steel.

Specifications of TFEB-14-R

  • Product type
    Water storage supplies
  • Tank Capacity(L)
    14
  • Height(mm)
    275
  • Outer Diameter(mm)
    320
  • Mass
    670
  • JAN Code
    4989999232455
  • Trusco Code
    432-9619
  • Features
    Lightweight, soft conversion bucket that will not crack easily even if distorted. It has a hard-to-rust stainless steel handle.
  • Material
    Polyethylene (PE), Ethylene-Vinyl Acetate Copolymer (EVA), Handle: Stainless Steel (SUS201)
  • Color
    Red
  • Amount Of Content
    1 pc.
Part Number
TFEB-14-R
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 660.96

WATER STORAGE SUPPLIES MATERI 1 Piece(s) 12 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1