Bit Holder

Brand :
TRUSCO
Caution
Product Description
Double-slide system enables smooth attachment/detachment of the end.
Features
●Can smoothly attach and remove the tip with both slide methods.Specification
●Input Port(mm):6.35●Total Length(mm):52
●SPQ(piece):10
Materials
●Special Steel●Elastomer Plastic