(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Sports Elite Laptop Backpack

Sports Elite Laptop Backpack

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of S100BK

  • Product Model
    Box / Case
  • Product Applications
    Carrier Bag
  • Color
    Black
  • Width(mm)
    470
  • Depth(mm)
    254
  • Height(mm)
    330
  • Capacity(L)
    25
  • Trusco Code
    434-7862
  • Mass(g)
    3240
  • Features
    A backpack that inherited impact resistance of Pelican case.
  • Use
    For transporting and moving all kinds of digital gear such as notebooks and tablets.
  • Body
    1,000 Denier Coder Nylon
  • Specifications
    IP67 (Case Part Only)
  • Amount Of Content
    1 pc.
Part Number
S100BK
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 19,526.69

TOOL BAGS 1 Piece(s) 14 Day(s) 1 pc.

Basic Specifications

  • Product Model
    Box / Case
  • Product Applications
    Carrier Bag
  • Color
    Black
  • Width(mm)
    470
  • Depth(mm)
    254
  • Height(mm)
    330
  • Capacity(L)
    25
  • Trusco Code
    434-7862
  • Mass(g)
    3240
  • Features
    A backpack that inherited impact resistance of Pelican case.
  • Use
    For transporting and moving all kinds of digital gear such as notebooks and tablets.
  • Body
    1,000 Denier Coder Nylon
  • Specifications
    IP67 (Case Part Only)
  • Amount Of Content
    1 pc.

Product Description

Backpack made with the same shock-resistant features as the Pelican Case. For holding and transporting electronic gear, such as laptop computers, tablets, etc.

Specifications of S100BK

  • Product Model
    Box / Case
  • Product Applications
    Carrier Bag
  • Color
    Black
  • Width(mm)
    470
  • Depth(mm)
    254
  • Height(mm)
    330
  • Capacity(L)
    25
  • Trusco Code
    434-7862
  • Mass(g)
    3240
  • Features
    A backpack that inherited impact resistance of Pelican case.
  • Use
    For transporting and moving all kinds of digital gear such as notebooks and tablets.
  • Body
    1,000 Denier Coder Nylon
  • Specifications
    IP67 (Case Part Only)
  • Amount Of Content
    1 pc.
Part Number
S100BK
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 19,526.69

TOOL BAGS 1 Piece(s) 14 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1