(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Chargeable Drill Driver Sack

Chargeable Drill Driver Sack

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of DW-504H

  • Product Type
    Comes with waist belt
  • Product uses
    Tool holder
  • Width(mm)
    85
  • Height(mm)
    330
  • JAN Code
    4937897051951
  • Trusco Code
    432-6997
  • Mass(g)
    68
  • Features
    It also supports electric screwdrivers equipped with lithium ion batteries. The screwdriver can be fixed with Velcro.
  • Material
    Polyester Canvas Velcro
  • Amount Of Content
    1 pc.
Part Number
DW-504H
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 673.28

TOOL BAGS 1 Piece(s) 10 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Comes with waist belt
  • Product uses
    Tool holder
  • Width(mm)
    85
  • Height(mm)
    330
  • JAN Code
    4937897051951
  • Trusco Code
    432-6997
  • Mass(g)
    68
  • Features
    It also supports electric screwdrivers equipped with lithium ion batteries. The screwdriver can be fixed with Velcro.
  • Material
    Polyester Canvas Velcro
  • Amount Of Content
    1 pc.

Product Description

Also compatible with lithium-ion battery-powered screwdrivers. Screwdrivers can be secured with Magic Tape.

Specifications of DW-504H

  • Product Type
    Comes with waist belt
  • Product uses
    Tool holder
  • Width(mm)
    85
  • Height(mm)
    330
  • JAN Code
    4937897051951
  • Trusco Code
    432-6997
  • Mass(g)
    68
  • Features
    It also supports electric screwdrivers equipped with lithium ion batteries. The screwdriver can be fixed with Velcro.
  • Material
    Polyester Canvas Velcro
  • Amount Of Content
    1 pc.
Part Number
DW-504H
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 673.28

TOOL BAGS 1 Piece(s) 10 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1