(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

"Safety Loop" (Hard Type, Maximum Operating Load: 3 kg)

"Safety Loop" (Hard Type, Maximum Operating Load: 3 kg)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 660.72 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TAL-160-3-R
TAL-160-3-SMK
TAL-160-3-TM
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color JAN Code Trusco Code Quantity

฿ 660.72

SAFETY ROPES 1 Piece(s) 1 Day(s) Red 4989999299090 431-0985 1 pc.

฿ 690.01

SAFETY ROPES 1 Piece(s) 1 Day(s) Smoke 4989999299106 431-0993 1 pc.

฿ 660.72

SAFETY ROPES 1 Piece(s) 1 Day(s) Clear 4989999299083 431-0977 1 pc.

Basic Specifications

  • Product Type
    Safety Rope
  • Material
    Core: Stainless steel wire
  • Properties
    Weather Resistance
  • Max. Length(mm)
    1600
  • Details Type
    Hard Type (Working Maximum Load: 3 kg)
  • Mass(g)
    80
  • Features
    Loop processing is applied to stainless steel wire for shape-memory ability and urethane coating is applied for excellent elasticity. Excellent in restoring ability, safety strength, and weather resistance, can be used for cold areas, and its loop will keep its original shape.
  • Application
    Prevents tools from falling and loss of lightweight small objects when performing aerial work.
  • Working Maximum Load(kg)
    3
  • Short wire length(mm)
    40
  • Long Wire Length(mm)
    170
  • Quantity
    1 pc.

Product Description

Loop processing is applied to stainless steel wire for shape-memory ability and urethane coating is applied for excellent elasticity. It is also excellent in resiliency, safety, strength, cold climate use and weather resistance, and the shape of the loop does not collapse. Prevents tools from falling and loss of lightweight small objects when performing aerial work.

Part Number
TAL-160-3-R
TAL-160-3-SMK
TAL-160-3-TM
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color JAN Code Trusco Code Quantity

฿ 660.72

SAFETY ROPES 1 Piece(s) 1 Day(s) Red 4989999299090 431-0985 1 pc.

฿ 690.01

SAFETY ROPES 1 Piece(s) 1 Day(s) Smoke 4989999299106 431-0993 1 pc.

฿ 660.72

SAFETY ROPES 1 Piece(s) 1 Day(s) Clear 4989999299083 431-0977 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1