(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Low Pressure Rubber Gloves (Thin Type)

Low Pressure Rubber Gloves (Thin Type)

You can add up to 6 items to the comparison list.

Loading...

Specifications of 505

  • Product Model
    Thin Rubber
  • Specifications
    Long
  • The intended use
    Insulation
  • Size
    Free
  • Test Voltage(V/1 minute)
    3000
  • Total Length(cm)
    27
  • Around Palm(cm)
    23
  • Length of Middle Finger(cm)
    8.2
  • JAN Code
    4562395860042
  • Trusco Code
    449-5241
  • Mass(g)
    82
  • Features
    Outstanding usability. Ideal for inspecting hybrid cars, etc.
  • Use
    For hot wiring work on low-voltage distribution lines.
  • Working Voltage
    750 VDC or less or 300 VAC or less)
  • Thickness(mm)
    0.5
  • Material Quality
    Natural Rubber
  • Specification Details
    For Electrical Insulation
Part Number
505
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,317.31

INSULATED GLOVES 1 Piece(s) 12 Day(s)

Basic Specifications

  • Product Model
    Thin Rubber
  • Specifications
    Long
  • The intended use
    Insulation
  • Size
    Free
  • Test Voltage(V/1 minute)
    3000
  • Total Length(cm)
    27
  • Around Palm(cm)
    23
  • Length of Middle Finger(cm)
    8.2
  • JAN Code
    4562395860042
  • Trusco Code
    449-5241
  • Mass(g)
    82
  • Features
    Outstanding usability. Ideal for inspecting hybrid cars, etc.
  • Use
    For hot wiring work on low-voltage distribution lines.
  • Working Voltage
    750 VDC or less or 300 VAC or less)
  • Thickness(mm)
    0.5
  • Material Quality
    Natural Rubber
  • Specification Details
    For Electrical Insulation

Product Description

Incredible usability. Appropriate for assessments of hybrid cars, etc. For live-wire operations on low voltage electrical lines.

Specifications of 505

  • Product Model
    Thin Rubber
  • Specifications
    Long
  • The intended use
    Insulation
  • Size
    Free
  • Test Voltage(V/1 minute)
    3000
  • Total Length(cm)
    27
  • Around Palm(cm)
    23
  • Length of Middle Finger(cm)
    8.2
  • JAN Code
    4562395860042
  • Trusco Code
    449-5241
  • Mass(g)
    82
  • Features
    Outstanding usability. Ideal for inspecting hybrid cars, etc.
  • Use
    For hot wiring work on low-voltage distribution lines.
  • Working Voltage
    750 VDC or less or 300 VAC or less)
  • Thickness(mm)
    0.5
  • Material Quality
    Natural Rubber
  • Specification Details
    For Electrical Insulation
Part Number
505
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,317.31

INSULATED GLOVES 1 Piece(s) 12 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1