(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
TCRG-5PU-L |
TCRG-5PU-M |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size | Overall Length (cm) |
Palm perimeter (cm) |
Middle finger length (cm) |
JAN Code | Trusco Code | Mass (g) |
Inner capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 689.00 |
CUT-RESISTANT GLOVES | 1 Piece(s) | Same day | L | 23.5 | 18.5 | 8 | 4989999239584 | 437-2760 | 63 | 1 Pair | ||
฿ 689.00 |
CUT-RESISTANT GLOVES | 1 Piece(s) | 12 Day(s) | M | 23 | 18 | 7.5 | 4989999239577 | 437-2751 | 58 | 1 Pair |
Has anti-slip properties due to a polyurethane coating. Due to its long fibers, it creates far less dust, compared with Aramid fiber. Has greater weather resistance when compared with Aramid fiber. A thin glove which is super strong due to a weave of long polyethylene and glass fiber, and has achieved a cut level of 5 in tests in conformance with EN388. Steel, machines, presses, and other dangerous cutting work.
Part Number |
---|
TCRG-5PU-L |
TCRG-5PU-M |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size | Overall Length (cm) |
Palm perimeter (cm) |
Middle finger length (cm) |
JAN Code | Trusco Code | Mass (g) |
Inner capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 689.00 |
CUT-RESISTANT GLOVES | 1 Piece(s) | Same day | L | 23.5 | 18.5 | 8 | 4989999239584 | 437-2760 | 63 | 1 Pair | ||
฿ 689.00 |
CUT-RESISTANT GLOVES | 1 Piece(s) | 12 Day(s) | M | 23 | 18 | 7.5 | 4989999239577 | 437-2751 | 58 | 1 Pair |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?