(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Work Gloves, Warm with Stoppers, 12 Pairs

Work Gloves, Warm with Stoppers, 12 Pairs

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of TGW-835

  • Product Type
    Non-Slip
  • Application
    For work
  • Gauge
    7
  • Size
    Configurable
  • Overall Length(cm)
    23
  • Palm perimeter(cm)
    20
  • Middle finger length(cm)
    8
  • Color
    White
  • Thickness(mm)
    3
  • JAN Code
    4989999271652
  • Trusco Code
    430-7828
  • Mass(g)
    750/set
  • Inner capacity
    1 Pack (12 pcs)
Part Number
TGW-835
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Inner capacity

฿ 540.00

ANTI-SLIP GLOVES 1 Pack(s)

12 Pieces Per Package

12 Day(s) 1 Pack (12 pcs)

Basic Specifications

  • Product Type
    Non-Slip
  • Application
    For work
  • Gauge
    7
  • Size
    Configurable
  • Overall Length(cm)
    23
  • Palm perimeter(cm)
    20
  • Middle finger length(cm)
    8
  • Color
    White
  • Thickness(mm)
    3
  • JAN Code
    4989999271652
  • Trusco Code
    430-7828
  • Mass(g)
    750/set
  • Inner capacity
    1 Pack (12 pcs)

Product Description

[Features]
· Excellent heat retention thanks to its napped lining.
· Equipped with anti-slip rubber, ideal for machine operation and various general tasks in factories.
[Applications]
· For work in winter or at cold sites.
· For transport and cargo handling work. General work.
[Material]
· Gloves: Polyester, Other. Non-Slip Part: Polyvinyl Chloride (PVC)

Specifications of TGW-835

  • Product Type
    Non-Slip
  • Application
    For work
  • Gauge
    7
  • Size
    Configurable
  • Overall Length(cm)
    23
  • Palm perimeter(cm)
    20
  • Middle finger length(cm)
    8
  • Color
    White
  • Thickness(mm)
    3
  • JAN Code
    4989999271652
  • Trusco Code
    430-7828
  • Mass(g)
    750/set
  • Inner capacity
    1 Pack (12 pcs)
Part Number
TGW-835
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Inner capacity

฿ 540.00

ANTI-SLIP GLOVES 1 Pack(s)

12 Pieces Per Package

12 Day(s) 1 Pack (12 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Excellent insulation with raised lining.

Specification

●Thickness:3mm
●7gg knit
●Color:White
●Size:Free

Materials

●Glove:Polyester other
●Non-slip area:PVC