Anti-slip gloves box (comes with 50 single gloves)

Brand :
TRUSCO

Caution

    Product Description

    [Features]
    · Box of non-slip gloves containing 50 pieces.
    · Very economical as the amount of garbage can be reduced because you can exchange consumed gloves one at a time.
    · The special knitting makes the gloves thick, excellent in workability and well-fitting.
    · The color of the wrist elastic makes the size clear at a glance.
    [Applications]
    · As stockpiles and fixtures in factories and facilities.
    [Material]
    · Polyester, Acrylic

    Features

    ●Anti-Slip gloves of BOX type containing 50 sheets of one hand only.
    ●A good work gloves with great usability with excellent in thickness and fitting in special way.

    Specification

    ●Color:White
    ●Q'ty Per Box(sheet):50
    ●SPQ(box):10
    ●Thickness: 4mm 
    ●8 Gauge Knitting

    Materials

    ●Glove: Polyester, Acrylic
    ●Slip Prevention: Polyvinyl Chloride(PVC)
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Anti-slip gloves box (comes with 50 single gloves) | TRUSCO | MISUMI Thailand