(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Grip Gloves for Women (7-gauge)

Grip Gloves for Women (7-gauge)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of TGAGW-7G

  • Product Type
    Non-Slip
  • Application
    For work
  • Gauge
    7
  • Size
    Configurable
  • Overall Length(cm)
    21
  • Palm perimeter(cm)
    18
  • Middle finger length(cm)
    7.2
  • Color
    White
  • Thickness(mm)
    2
  • JAN Code
    4989999256345
  • Trusco Code
    441-8999
  • Mass(g)
    50
  • Inner capacity
    1 Pair
Part Number
TGAGW-7G
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Inner capacity

฿ 49.00

ANTI-SLIP GLOVES 1 Piece(s) 12 Day(s) 1 Pair

Basic Specifications

  • Product Type
    Non-Slip
  • Application
    For work
  • Gauge
    7
  • Size
    Configurable
  • Overall Length(cm)
    21
  • Palm perimeter(cm)
    18
  • Middle finger length(cm)
    7.2
  • Color
    White
  • Thickness(mm)
    2
  • JAN Code
    4989999256345
  • Trusco Code
    441-8999
  • Mass(g)
    50
  • Inner capacity
    1 Pair

Product Description

[Features]
· Women’s size work gloves.
· Recommended also for men with small hands.
· Gloves are equipped with anti-slip vinyl chloride, allowing detailed work.
[Material]
· Gloves: Polyester, Other. Non-Slip Part: Polyvinyl Chloride (PVC)

Specifications of TGAGW-7G

  • Product Type
    Non-Slip
  • Application
    For work
  • Gauge
    7
  • Size
    Configurable
  • Overall Length(cm)
    21
  • Palm perimeter(cm)
    18
  • Middle finger length(cm)
    7.2
  • Color
    White
  • Thickness(mm)
    2
  • JAN Code
    4989999256345
  • Trusco Code
    441-8999
  • Mass(g)
    50
  • Inner capacity
    1 Pair
Part Number
TGAGW-7G
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Inner capacity

฿ 49.00

ANTI-SLIP GLOVES 1 Piece(s) 12 Day(s) 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1