- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
- แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก
All Cotton OD Color Work Gloves (12-pair set)
(i)Caution
- Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
Specifications of TCG-OD
-
- Product Type
- Non-Slip
-
- Application
- For work
-
- Gauge
- 7
-
- Size
- Configurable
-
- Overall Length(cm)
- 23
-
- Palm perimeter(cm)
- 19
-
- Middle finger length(cm)
- 8
-
- Color
- OD
-
- Thickness(mm)
- 2.5
-
- JAN Code
- 4989999239508
-
- Trusco Code
- 437-2689
-
- Mass(g)
- 750/bag
-
- Inner capacity
- 1 Bag (12 Pairs)
Part Number |
Name |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
Inner capacity |
|
฿ 1,054.00
|
WORK GLOVES
|
1 Pack(s)
|
12 Pieces Per Package
|
|
12 Day(s)
|
1 Bag (12 Pairs) |
Basic Specifications
-
- Product Type
- Non-Slip
-
- Application
- For work
-
- Gauge
- 7
-
- Size
- Configurable
-
- Overall Length(cm)
- 23
-
- Palm perimeter(cm)
- 19
-
- Middle finger length(cm)
- 8
-
- Color
- OD
-
- Thickness(mm)
- 2.5
-
- JAN Code
- 4989999239508
-
- Trusco Code
- 437-2689
-
- Mass(g)
- 750/bag
-
- Inner capacity
- 1 Bag (12 Pairs)
Product Description
[Features]
· It is strong because two-strand yarn is used (2 threads are twisted into 1).
· The stains do not stand out because the color of the fabric used is olive drab.
[Applications]
· General work. Various training.
[Material]
· 100% Cotton
Specifications of TCG-OD
-
- Product Type
- Non-Slip
-
- Application
- For work
-
- Gauge
- 7
-
- Size
- Configurable
-
- Overall Length(cm)
- 23
-
- Palm perimeter(cm)
- 19
-
- Middle finger length(cm)
- 8
-
- Color
- OD
-
- Thickness(mm)
- 2.5
-
- JAN Code
- 4989999239508
-
- Trusco Code
- 437-2689
-
- Mass(g)
- 750/bag
-
- Inner capacity
- 1 Bag (12 Pairs)
Part Number |
Name |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
Inner capacity |
|
฿ 1,054.00
|
WORK GLOVES
|
1 Pack(s)
|
12 Pieces Per Package
|
|
12 Day(s)
|
1 Bag (12 Pairs) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●Made with 2-ply yarn (2 strands of yarn twisted into 1 strand) so durable.
●Olive color so dirt won't stand out easily.Specification
●Thickness:2.5mm
●7gg knit
●Color:OD
●Size:FreeMaterials
●100% Cotton
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?