(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Heat Resistant Gloves "T200"

Heat Resistant Gloves "T200"

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of T200

  • Product Model
    Polyurethane
  • Specifications
    Unlined
  • The intended use
    Heat Resistance / Cold Resistance
  • Size
    Free
  • Detail Type
    200 type
  • Total Length(cm)
    28
  • Around Palm(cm)
    26.0
  • Length of Middle Finger(cm)
    9
  • JAN code
    4901792007993
  • Trusco Code
    434-3280
  • Mass(g)
    117
  • Material Heat Resistant Temperature(°C)
    Palm 200, back of hand 150
  • Material Quality
    Outer side: Polyester, Polyurethane laminate, Inner side: Polyester felt,Nylon
  • Palm Reinforcement
    Towaron Knit Polyurethane Laminated
  • 1 Pair
Part Number
T200
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 5,407.57

ANTI-HEAT GLOVES 1 Piece(s) 1 Day(s) 1 Pair

Basic Specifications

  • Product Model
    Polyurethane
  • Specifications
    Unlined
  • The intended use
    Heat Resistance / Cold Resistance
  • Size
    Free
  • Detail Type
    200 type
  • Total Length(cm)
    28
  • Around Palm(cm)
    26.0
  • Length of Middle Finger(cm)
    9
  • JAN code
    4901792007993
  • Trusco Code
    434-3280
  • Mass(g)
    117
  • Material Heat Resistant Temperature(°C)
    Palm 200, back of hand 150
  • Material Quality
    Outer side: Polyester, Polyurethane laminate, Inner side: Polyester felt,Nylon
  • Palm Reinforcement
    Towaron Knit Polyurethane Laminated
  • 1 Pair

Product Description

Heat-resistant gloves that can withstand heat up to 200°C.
[Features]
・ The back of the hand uses polyester material laminated with heat-resistant polyurethane, and has excellent heat resistance
·Para-aramid fiber fabric (Twaron (R) knit) is used for the palm and thumb, providing excellent heat resistance ("Twaron" is a registered trademark of Teijin Twaron Co., Ltd.)
·Heat resistance temperature is the back of the hand: 150°C, palm/thumb: 200°C
[Applications]
・ Ideal for electrical and electronic parts manufacturing, machinery, automobile-related industries, experiments that touch hot things, etc.

Specifications of T200

  • Product Model
    Polyurethane
  • Specifications
    Unlined
  • The intended use
    Heat Resistance / Cold Resistance
  • Size
    Free
  • Detail Type
    200 type
  • Total Length(cm)
    28
  • Around Palm(cm)
    26.0
  • Length of Middle Finger(cm)
    9
  • JAN code
    4901792007993
  • Trusco Code
    434-3280
  • Mass(g)
    117
  • Material Heat Resistant Temperature(°C)
    Palm 200, back of hand 150
  • Material Quality
    Outer side: Polyester, Polyurethane laminate, Inner side: Polyester felt,Nylon
  • Palm Reinforcement
    Towaron Knit Polyurethane Laminated
  • 1 Pair
Part Number
T200
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 5,407.57

ANTI-HEAT GLOVES 1 Piece(s) 1 Day(s) 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Specification

●Size:Free
●SPQ(pair):3
●Material Momentary Instantaneous Heat Resistant Temperature: Palm 200°C, Back 150°C

Materials

●Outside: Polyester, Polyurethane Laminate
●Palm: Towaron Knit, Polyurethane Laminat
●Inner: Polyester Felt, Nylon