(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Nitrile Rubber Gloves, Disposable Gloves Nitrist Fit (100 Pieces)

Nitrile Rubber Gloves, Disposable Gloves Nitrist Fit (100 Pieces)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 415.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
NO881-LL
NO881-M
NO881-SS
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size Around Palm
(cm)
Length of Middle Finger
(cm)
JAN code Trusco Code Mass
(g)

฿ 415.00

NITRILE RUBBER GLOVES 1 Pack(s)

100 Pieces Per Package

40 Day(s) LL 23.0 8.6 4901792020886 432-3114 513/Box 1 Box (100 Sheets)

฿ 415.00

NITRILE RUBBER GLOVES 1 Pack(s)

100 Pieces Per Package

1 Day(s) M 19 8.2 4901792020862 432-3122 429/Box 1 Box (100 Sheets)

฿ 415.00

DISPOSABLE GLOVES 1 Pack(s)

100 Pieces Per Package

19 Day(s) SS 15.0 7.4 4901792020848 432-3149 376/Box 1 Box (100 Sheets)

Basic Specifications

  • Product Model
    Nitrile Rubber
  • Specifications
    Palm Coat
  • The intended use
    Disposable
  • Total Length(cm)
    24
  • Color
    Blue
  • Thickness(mm)
    Approximately 0.06
  • Specification Details
    Compliant with the Food Sanitation Act of Japan
  • 1 Box (100 Sheets)

Product Description

Approximately 0.06 mm thin, this disposable nitrile rubber glove is flexible with excellent fit and an emphasis on softness.

[Features]
· Easy-to-remove box-type nitrile rubber disposable gloves, powder-free, ambidextrous, 100-pack.
· Can also be used in food processing and other operations that come into direct contact with food products.
· The inner surface is processed to make it easy to put on and take off.
· Elastic, and softly fits the hand, making it suitable for long hours of work.
· Made of nitrile rubber for excellent oil resistance. Embossed fingertips provide high anti-slip effect.

[Application]
· Wide range of applications such as dishwashing, cleaning, laundry, gardening, cooking, nursing care, agriculture, fisheries and fishing, cleaning and service, food-related, machinery, precision instruments, automobile-related, petroleum and chemical-related, nursing care and welfare-related, weak electric machinery, long hours of work and detailed work industries.

Part Number
NO881-LL
NO881-M
NO881-SS
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size Around Palm
(cm)
Length of Middle Finger
(cm)
JAN code Trusco Code Mass
(g)

฿ 415.00

NITRILE RUBBER GLOVES 1 Pack(s)

100 Pieces Per Package

40 Day(s) LL 23.0 8.6 4901792020886 432-3114 513/Box 1 Box (100 Sheets)

฿ 415.00

NITRILE RUBBER GLOVES 1 Pack(s)

100 Pieces Per Package

1 Day(s) M 19 8.2 4901792020862 432-3122 429/Box 1 Box (100 Sheets)

฿ 415.00

DISPOSABLE GLOVES 1 Pack(s)

100 Pieces Per Package

19 Day(s) SS 15.0 7.4 4901792020848 432-3149 376/Box 1 Box (100 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1