(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Sparks Fingerless Synthetic Leather Gloves

Sparks Fingerless Synthetic Leather Gloves

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 527.34 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
2958BK
2958R
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color JAN Code Trusco Code Inner capacity

฿ 527.34

LEATHER GLOVES 1 Piece(s) 12 Day(s) Black 4906554121160 433-9185 1 Pair

฿ 527.34

LEATHER GLOVES 1 Piece(s) 12 Day(s) Red 4906554121504 433-9193 1 Pair

Basic Specifications

  • Product Model
    Leather Hand
  • Specifications
    Finger Cut
  • The intended use
    For work
  • Leather Gloves Type
    Synthetic Leather
  • Size
    Free
  • Total Length(cm)
    17
  • Around Palm(cm)
    21
  • Length of Middle Finger(cm)
    3.5
  • Mass(g)
    55
  • Thickness(mm)
    0.7
  • Features
    Has cutoff fingers making them perfect for fine work. Can be washed, unlike natural leather.
  • Use
    Vehicle and machine maintenance. Interior work
  • Body
    Palm Part: Artificial Leather; Back Part: Polyester, Polyurethane; Cuff: Chloroprene Rubber
  • Inner capacity
    1 Pair

Product Description

Mechanic gloves with finger cuts that are ideal for detailed work.
[Features]
·The palm is made of artificial leather, making it highly durable.
·Unlike natural leather, it can be washed.
[Applications]
·For vehicle and machine maintenance.
·It can be used not only for work, but also for driving a bicycle or motorcycle.

Part Number
2958BK
2958R
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color JAN Code Trusco Code Inner capacity

฿ 527.34

LEATHER GLOVES 1 Piece(s) 12 Day(s) Black 4906554121160 433-9185 1 Pair

฿ 527.34

LEATHER GLOVES 1 Piece(s) 12 Day(s) Red 4906554121504 433-9193 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1