(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
2032-L |
2032-M |
2032-S |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Size | Around Palm (cm) |
Length of Middle Finger (cm) |
JAN Code | Trusco Code | Mass (g) |
Inner capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,157.00 |
DISPOSABLE GLOVES | 1 Pack(s) |
100 Pieces Per Package |
1 Day(s) | L | 21 | 8.4 | 4906554090749 | 433-8979 | 720 | 1 Box (100 Sheets) | ||
฿ 1,157.00 |
DISPOSABLE GLOVES | 1 Pack(s) |
100 Pieces Per Package |
1 Day(s) | M | 19 | 7.8 | 4906554090732 | 433-8987 | 700 | 1 Box (100 Sheets) | ||
฿ 1,157.00 |
DISPOSABLE GLOVES | 1 Pack(s) |
100 Pieces Per Package |
1 Day(s) | S | 17 | 7.3 | 4906554090725 | 433-8995 | 610 | 1 Box (100 Sheets) |
These environmentally conscious gloves use natural materials with rubber sap that return to the earth after disposal. These gloves are made of natural rubber with an ultra-thin finish to provide a good fit and a feel close to bare hands. Can be used on either hand without creating excess waste. Machinery assembly work. Food processing industry.
Part Number |
---|
2032-L |
2032-M |
2032-S |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Size | Around Palm (cm) |
Length of Middle Finger (cm) |
JAN Code | Trusco Code | Mass (g) |
Inner capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,157.00 |
DISPOSABLE GLOVES | 1 Pack(s) |
100 Pieces Per Package |
1 Day(s) | L | 21 | 8.4 | 4906554090749 | 433-8979 | 720 | 1 Box (100 Sheets) | ||
฿ 1,157.00 |
DISPOSABLE GLOVES | 1 Pack(s) |
100 Pieces Per Package |
1 Day(s) | M | 19 | 7.8 | 4906554090732 | 433-8987 | 700 | 1 Box (100 Sheets) | ||
฿ 1,157.00 |
DISPOSABLE GLOVES | 1 Pack(s) |
100 Pieces Per Package |
1 Day(s) | S | 17 | 7.3 | 4906554090725 | 433-8995 | 610 | 1 Box (100 Sheets) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?