(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Nitrile Rubber Gloves, Chemical Shield, Thin

Nitrile Rubber Gloves, Chemical Shield, Thin

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 2450-S

  • Product Model
    Nitrile Rubber
  • Specifications
    Long
  • The intended use
    For work
  • Size
    S
  • Total Length(cm)
    31.5
  • Around Palm(cm)
    21
  • Length of Middle Finger(cm)
    7.5
  • Color
    Green
  • JAN Code
    4906554114162
  • Trusco Code
    434-2488
  • Mass(g)
    45
  • Thickness(mm)
    0.28
  • Features
    An easy to use, thin, oil and chemical -resistant glove with high finger sensitivity. Interior is chlorine treated, allowing for smooth removal.
  • Use
    Handling of petroleum, chemical industry, chemicals.
  • Body
    Nitrile Rubber (NBR)
  • Specification Details
    Food Sanitation Law Compliant
  • Inner capacity
    1 Pair
Part Number
2450-S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Inner capacity

฿ 195.00

NITRILE RUBBER GLOVES 1 Piece(s) 1 Day(s) 1 Pair

Basic Specifications

  • Product Model
    Nitrile Rubber
  • Specifications
    Long
  • The intended use
    For work
  • Size
    S
  • Total Length(cm)
    31.5
  • Around Palm(cm)
    21
  • Length of Middle Finger(cm)
    7.5
  • Color
    Green
  • JAN Code
    4906554114162
  • Trusco Code
    434-2488
  • Mass(g)
    45
  • Thickness(mm)
    0.28
  • Features
    An easy to use, thin, oil and chemical -resistant glove with high finger sensitivity. Interior is chlorine treated, allowing for smooth removal.
  • Use
    Handling of petroleum, chemical industry, chemicals.
  • Body
    Nitrile Rubber (NBR)
  • Specification Details
    Food Sanitation Law Compliant
  • Inner capacity
    1 Pair

Product Description

Thin, oil and chemical resistant nitrile rubber gloves that are easy to use with excellent fingertip sensation.

[Features]
· Chlorination treated on the inside for smooth on/off.
· Conforms to Food Sanitation Laws for Foodstuffs and Standards for Foods, Additives, etc. (Japan Ministry of Health and Welfare Notice No. 370, 1959).
· Approved by the FDA (U.S. Food and Drug Administration) at 21CFR177.2600.
· Antimicrobial treatment is applied.

[Application]
· Ideal for petroleum, chemical industry and chemical handling.
· Convenient for automotive, machinery, coating, printing, fishery, agriculture, cleaning, and food processing and preparation industries.
· Ideal for preventing and dealing with various infectious diseases.

Specifications of 2450-S

  • Product Model
    Nitrile Rubber
  • Specifications
    Long
  • The intended use
    For work
  • Size
    S
  • Total Length(cm)
    31.5
  • Around Palm(cm)
    21
  • Length of Middle Finger(cm)
    7.5
  • Color
    Green
  • JAN Code
    4906554114162
  • Trusco Code
    434-2488
  • Mass(g)
    45
  • Thickness(mm)
    0.28
  • Features
    An easy to use, thin, oil and chemical -resistant glove with high finger sensitivity. Interior is chlorine treated, allowing for smooth removal.
  • Use
    Handling of petroleum, chemical industry, chemicals.
  • Body
    Nitrile Rubber (NBR)
  • Specification Details
    Food Sanitation Law Compliant
  • Inner capacity
    1 Pair
Part Number
2450-S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Inner capacity

฿ 195.00

NITRILE RUBBER GLOVES 1 Piece(s) 1 Day(s) 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1