(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Winter Gloves "Neo Eagle"

Winter Gloves "Neo Eagle"

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 277.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
213L
213LL
213M
213S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Around Palm
(cm)
Length of Middle Finger
(cm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 277.00

GLOVES FOR PROTECTION AGAINST 1 Piece(s) 12 Day(s) L 23.6 7.8 4970181127413 434-9393 86 1 Pair

฿ 277.00

GLOVES FOR PROTECTION AGAINST 1 Piece(s) 10 Day(s) LL 24 8 4970181127406 434-9407 90 1 Pair

฿ 277.00

GLOVES FOR PROTECTION AGAINST 1 Piece(s) 10 Day(s) M 22.4 7.4 4970181127420 434-9415 82 1 Pair

฿ 277.00

GLOVES FOR PROTECTION AGAINST 1 Piece(s) 10 Day(s) S 21.6 7.4 4970181127437 434-9423 76 1 Pair

Basic Specifications

  • Product Model
    Nitrile Rubber
  • The intended use
    For work
  • Total Length(cm)
    28
  • Thickness(mm)
    2
  • Features
    Specially blended nitrile gloves that do not become stiff even at low temperatures and can always be used while remaining soft. Bonding strength between fabric lining and rubber is high and durability is excellent. With excellent oil resistance. Fabric lining makes it easy to wear and remove gloves.
  • Use
    Food Processing Industry, Mechanical Industry, Fisheries, Concrete Processing Industry and Other General Industries that Involve Oil
  • Surface Material
    Nitrile Rubber (Cold-Resistant NBR)
  • Inner Lining Material
    Cotton/Polyester
  • Amount Of Content
    1 Pair

Product Description

Specially formulated nitrile gloves that prevent hardening and remain soft even at low temperatures. High adhesive strength of the lining and rubber and excellent durability. Excellent oil resistance. These gloves come with a lining and are easy to put on and take off. Food processing industry. Machinery industry. For fishing, fisheries processing, concrete processing, and all other work involving oil

Part Number
213L
213LL
213M
213S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Around Palm
(cm)
Length of Middle Finger
(cm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 277.00

GLOVES FOR PROTECTION AGAINST 1 Piece(s) 12 Day(s) L 23.6 7.8 4970181127413 434-9393 86 1 Pair

฿ 277.00

GLOVES FOR PROTECTION AGAINST 1 Piece(s) 10 Day(s) LL 24 8 4970181127406 434-9407 90 1 Pair

฿ 277.00

GLOVES FOR PROTECTION AGAINST 1 Piece(s) 10 Day(s) M 22.4 7.4 4970181127420 434-9415 82 1 Pair

฿ 277.00

GLOVES FOR PROTECTION AGAINST 1 Piece(s) 10 Day(s) S 21.6 7.4 4970181127437 434-9423 76 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1