(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

"Singer Electret Cap SR-5" (with Collar)

"Singer Electret Cap SR-5" (with Collar)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 8,995.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SR-5L
SR-5LL
SR-5LONG
SR-5M
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size Detail Type Size Details JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 8,995.00

HOODS 1 Pack(s)

20 Pieces Per Package

19 Day(s) L - L 4976366007211 433-8804 196/bag 1 Bag (20 Sheets)

฿ 8,995.00

HOODS 1 Pack(s)

20 Pieces Per Package

19 Day(s) LL - LL 4976366007228 433-8812 200/bag 1 Bag (20 Sheets)

฿ 10,318.00

HOODS 1 Pack(s)

20 Pieces Per Package

12 Day(s) - For long hair Long Hair 4976366007259 433-8821 216/bag 1 Bag (20 Sheets)

฿ 8,995.00

HOODS 1 Pack(s)

20 Pieces Per Package

12 Day(s) M - M 4976366007235 433-8839 190/bag 1 Bag (20 Sheets)

Basic Specifications

  • Product Model
    Cap
  • Specifications
    Cap included
  • Charge Processing
    Included
  • Color
    White
  • Features
    Practical type with flange. Strong electrical ability lasts semipermanently. Resistant to several washes even though it is made from non-woven fabric. Ultra thin fibers with electric polarization catch not only hairs, but also fine smoke particles and bacteria.
  • Material Quality
    Electromagnetic Non-Woven Fabric
  • Use
    Mechanical parts manufacturing industry, food processing industry
  • Amount Of Content
    1 Bag (20 Sheets)

Product Description

A practical type with a brim. Maintains a strong semi-permanent magnetic function. Despite being made of non-woven fabric, it holds up well to multiple washings. The electrically polarized microfibers catch not just hair, but also bacteria and fine smoke particles. Machinery parts manufacturing and food processing industries

Part Number
SR-5L
SR-5LL
SR-5LONG
SR-5M
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size Detail Type Size Details JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 8,995.00

HOODS 1 Pack(s)

20 Pieces Per Package

19 Day(s) L - L 4976366007211 433-8804 196/bag 1 Bag (20 Sheets)

฿ 8,995.00

HOODS 1 Pack(s)

20 Pieces Per Package

19 Day(s) LL - LL 4976366007228 433-8812 200/bag 1 Bag (20 Sheets)

฿ 10,318.00

HOODS 1 Pack(s)

20 Pieces Per Package

12 Day(s) - For long hair Long Hair 4976366007259 433-8821 216/bag 1 Bag (20 Sheets)

฿ 8,995.00

HOODS 1 Pack(s)

20 Pieces Per Package

12 Day(s) M - M 4976366007235 433-8839 190/bag 1 Bag (20 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1