- แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก
Den-Den Cap (No Collar, Vented Type)
Specifications of CA-102
-
- Product Type
- Cap
-
- Specifications
- Cap not included
-
- Charge Process
- Included
-
- Color
- White
-
- Size
- Free
-
- JAN Code
- 4969641703021
-
- Trusco Code
- 434-9261
-
- Features
- Anti-static treated to help prevent hair and dandruff falling off. Individually packaged to prevent dust or debris build-up while stored. Can be washed several times.
-
- Material Quality
- Polypropylene (PP) non-woven fabric
-
- Specification (Details)
- No flange breathable type with anti-static processing
-
- Mass(g)
- 400
-
- Amount Of Content
- 1 Box (50 Sheets)
Part Number |
Name |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 2,354.00
|
HOODS
|
1 Pack(s)
|
50 Pieces Per Package
|
|
10 Day(s)
|
1 Box (50 Sheets) |
Basic Specifications
-
- Product Type
- Cap
-
- Specifications
- Cap not included
-
- Charge Process
- Included
-
- Color
- White
-
- Size
- Free
-
- JAN Code
- 4969641703021
-
- Trusco Code
- 434-9261
-
- Features
- Anti-static treated to help prevent hair and dandruff falling off. Individually packaged to prevent dust or debris build-up while stored. Can be washed several times.
-
- Material Quality
- Polypropylene (PP) non-woven fabric
-
- Specification (Details)
- No flange breathable type with anti-static processing
-
- Mass(g)
- 400
-
- Amount Of Content
- 1 Box (50 Sheets)
Product Description
Electrostatically treated to help prevent hair and dandruff shedding.
Specifications of CA-102
-
- Product Type
- Cap
-
- Specifications
- Cap not included
-
- Charge Process
- Included
-
- Color
- White
-
- Size
- Free
-
- JAN Code
- 4969641703021
-
- Trusco Code
- 434-9261
-
- Features
- Anti-static treated to help prevent hair and dandruff falling off. Individually packaged to prevent dust or debris build-up while stored. Can be washed several times.
-
- Material Quality
- Polypropylene (PP) non-woven fabric
-
- Specification (Details)
- No flange breathable type with anti-static processing
-
- Mass(g)
- 400
-
- Amount Of Content
- 1 Box (50 Sheets)
Part Number |
Name |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 2,354.00
|
HOODS
|
1 Pack(s)
|
50 Pieces Per Package
|
|
10 Day(s)
|
1 Box (50 Sheets) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?