- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Clean Apron Camouflage Color
Specifications of GE-CMF
-
- Product Type
- Apron (with Chestpiece)
-
- Specifications
- For work
-
- Garment length (cm)
- 85
-
- Width (cm)
- 66
-
- Thickness(mm)
- 0.9
-
- JAN Code
- 4989999243451
-
- Trusco Code
- 437-7681
-
- Mass
- 290
-
- Application
- For light jobs in factories, etc.
-
- Features
- It's made from a durable cotton fabric. It has a chest pocket, which is useful for small cutters and writing instruments. With the camouflage pattern, stains blend right in.
-
- Material
- 100% Cotton
-
- Amount Of Content
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 890.00
|
JEANS-TEXTURE PROTECTORS
|
1 Piece(s)
|
|
1 Day(s)
|
1 pc. |
Basic Specifications
-
- Product Type
- Apron (with Chestpiece)
-
- Specifications
- For work
-
- Garment length (cm)
- 85
-
- Width (cm)
- 66
-
- Thickness(mm)
- 0.9
-
- JAN Code
- 4989999243451
-
- Trusco Code
- 437-7681
-
- Mass
- 290
-
- Application
- For light jobs in factories, etc.
-
- Features
- It's made from a durable cotton fabric. It has a chest pocket, which is useful for small cutters and writing instruments. With the camouflage pattern, stains blend right in.
-
- Material
- 100% Cotton
-
- Amount Of Content
- 1 pc.
Product Description
Made from durable cotton fabric. Features a chest pocket useful for small cutters and writing instruments. Stains blend right in thanks to the camouflage pattern. For light jobs in factories, etc.
Specifications of GE-CMF
-
- Product Type
- Apron (with Chestpiece)
-
- Specifications
- For work
-
- Garment length (cm)
- 85
-
- Width (cm)
- 66
-
- Thickness(mm)
- 0.9
-
- JAN Code
- 4989999243451
-
- Trusco Code
- 437-7681
-
- Mass
- 290
-
- Application
- For light jobs in factories, etc.
-
- Features
- It's made from a durable cotton fabric. It has a chest pocket, which is useful for small cutters and writing instruments. With the camouflage pattern, stains blend right in.
-
- Material
- 100% Cotton
-
- Amount Of Content
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 890.00
|
JEANS-TEXTURE PROTECTORS
|
1 Piece(s)
|
|
1 Day(s)
|
1 pc. |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●Durable cotton fabric is used.
●With chest pocket, it is convenient to put small cutter and writing instruments.Usage
●For Light Work at Factory etc.Specification
●Size:Free
●Length(cm):85
●Width(cm):66
●Thickness(mm):0.9
●SPQ(sheet):50Materials
●100% Cotton
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?