(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Mesh Color Boots DX

Mesh Color Boots DX

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 1,870.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TMSB-24
TMSB-24.5
TMSB-25
TMSB-25.5
TMSB-26
TMSB-26.5
TMSB-27
TMSB-28
TMSB-29
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(cm)
Shoe length
(cm)
JAN Code Trusco Code Mass Amount Of Content

฿ 1,874.79

BOOTS 1 Piece(s) 1 Day(s) 24 34 4989999234053 433-5571 1250g 1 Pairs

฿ 1,870.00

BOOTS 1 Piece(s) 12 Day(s) 24.5 34 4989999234060 433-5589 1270g 1 Pairs

฿ 1,870.00

BOOTS 1 Piece(s) 10 Day(s) 25 34 4989999234077 433-5597 1300g 1 Pairs

฿ 1,870.00

BOOTS 1 Piece(s) 10 Day(s) 25.5 35 4989999234084 433-5601 1330g 1 Pairs

฿ 1,870.00

BOOTS 1 Piece(s) 10 Day(s) 26 35 4989999234091 433-5619 1360g 1 Pairs

฿ 1,870.00

BOOTS 1 Piece(s) 10 Day(s) 26.5 35 4989999234107 433-5627 1400g 1 Pairs

฿ 1,870.00

BOOTS 1 Piece(s) 10 Day(s) 27 36 4989999234114 433-5635 1440g 1 Pairs

฿ 1,870.00

BOOTS 1 Piece(s) 10 Day(s) 28 36 4989999234121 433-5643 1530g 1 Pairs

฿ 1,929.03

BOOTS 1 Piece(s) 1 Day(s) 29 36 4989999234138 433-5651 1600g 1 Pairs

Basic Specifications

  • Product Type
    Work shoes
  • Shape
    Boots
  • Antistatic Function
    NA
  • Upper Type
    Without String
  • Oil Resistance
    NA
  • Color
    Black
  • Standard
    No Standard
  • Toe box
    NA
  • Color Details
    Black/Orange
  • Foot width size
    EE
  • Features
    Colored work boots with a 4-layer structure of rubber, nylon mesh, and rubber and sweat-absorbing fabric with excellent strength. Honeycomb mesh insoles are provided to reduce fatigue. The bottom is engraved to provide slip-resistance. (Rubber Sole) With reflection tape.
  • Body/sole material
    Rubber
  • Lining material
    Knitted Fabric
  • Amount Of Content
    1 Pairs

Product Description

Colored work boots with a 4-layer structure of rubber, nylon mesh, and rubber and sweat-absorbing fabric with excellent strength. Honeycomb mesh insoles are provided to reduce fatigue. The bottom has a sculptural structure that prevents slipping. (Rubber sole). Includes reflective tape.

Part Number
TMSB-24
TMSB-24.5
TMSB-25
TMSB-25.5
TMSB-26
TMSB-26.5
TMSB-27
TMSB-28
TMSB-29
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(cm)
Shoe length
(cm)
JAN Code Trusco Code Mass Amount Of Content

฿ 1,874.79

BOOTS 1 Piece(s) 1 Day(s) 24 34 4989999234053 433-5571 1250g 1 Pairs

฿ 1,870.00

BOOTS 1 Piece(s) 12 Day(s) 24.5 34 4989999234060 433-5589 1270g 1 Pairs

฿ 1,870.00

BOOTS 1 Piece(s) 10 Day(s) 25 34 4989999234077 433-5597 1300g 1 Pairs

฿ 1,870.00

BOOTS 1 Piece(s) 10 Day(s) 25.5 35 4989999234084 433-5601 1330g 1 Pairs

฿ 1,870.00

BOOTS 1 Piece(s) 10 Day(s) 26 35 4989999234091 433-5619 1360g 1 Pairs

฿ 1,870.00

BOOTS 1 Piece(s) 10 Day(s) 26.5 35 4989999234107 433-5627 1400g 1 Pairs

฿ 1,870.00

BOOTS 1 Piece(s) 10 Day(s) 27 36 4989999234114 433-5635 1440g 1 Pairs

฿ 1,870.00

BOOTS 1 Piece(s) 10 Day(s) 28 36 4989999234121 433-5643 1530g 1 Pairs

฿ 1,929.03

BOOTS 1 Piece(s) 1 Day(s) 29 36 4989999234138 433-5651 1600g 1 Pairs

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Working colored boots with excellent strength with 4 layer structure of rubber/nylon mesh/rubber + sweat-absorption knitted fabric.
●With reflective tape.

Specification

●Foot Width Size:EE
●SPQ(pair):10
●Color: Black/Orange

Materials

●Body and Sole: Rubber
●Backing: Knitting