(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Helmet-Mounted Disaster Prevention Face Shield (Easy Removable) Replacement Lens

Helmet-Mounted Disaster Prevention Face Shield (Easy Removable) Replacement Lens

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of BM-HFC-SP

  • Shape
    Face shield
  • Application
    Dust-Proof
  • Anti-fog
    NA
  • Scratch prevention
    Available
  • UV Cut
    NA
  • Electrostatic resistance
    NA
  • Lens Replacement
    Available
  • Other
    Option
  • Lens color
    Clear
  • Lens Thickness(mm)
    2
  • Compatible Model
    BM-HFC
  • JAN Code
    4989999246360
  • Trusco Code
    438-8135
  • Lens Material
    Polycarbonate
  • Mass(g)
    130
  • Amount Of Content
    1 pc.
Part Number
BM-HFC-SP
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 857.00

FACESHIELDS 1 Piece(s) 12 Day(s) 1 pc.

Basic Specifications

  • Shape
    Face shield
  • Application
    Dust-Proof
  • Anti-fog
    NA
  • Scratch prevention
    Available
  • UV Cut
    NA
  • Electrostatic resistance
    NA
  • Lens Replacement
    Available
  • Other
    Option
  • Lens color
    Clear
  • Lens Thickness(mm)
    2
  • Compatible Model
    BM-HFC
  • JAN Code
    4989999246360
  • Trusco Code
    438-8135
  • Lens Material
    Polycarbonate
  • Mass(g)
    130
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Spare lens for BM-HFC. Features outstanding impact and scratch resistance.
· Spare lens for BM-HFC. Can also be used for BM-HAC.
[Applications]
· Chemical
· When handling solvents, etc., it protects the eyes and the whole face during brushing work, etc.

Specifications of BM-HFC-SP

  • Shape
    Face shield
  • Application
    Dust-Proof
  • Anti-fog
    NA
  • Scratch prevention
    Available
  • UV Cut
    NA
  • Electrostatic resistance
    NA
  • Lens Replacement
    Available
  • Other
    Option
  • Lens color
    Clear
  • Lens Thickness(mm)
    2
  • Compatible Model
    BM-HFC
  • JAN Code
    4989999246360
  • Trusco Code
    438-8135
  • Lens Material
    Polycarbonate
  • Mass(g)
    130
  • Amount Of Content
    1 pc.
Part Number
BM-HFC-SP
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 857.00

FACESHIELDS 1 Piece(s) 12 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●The lenses that can be easily replaced are excellent in impact and scratch resistance.

Specification

●Compatible Model:BM-HFC, BM-HAC
●SPQ(piece):10
●ANSI Compliant(Z87.1) 
●Lens Thickness: Approx. 2mm
●Compatible Helmet: MP Type/Baseball Cap Type (flat type is not possible)/Groove Type

Materials

●Frame: ABS Resin 
●Lens: Polycarbonate

Warning

●The frame is common with BM-HAC.
●BM-HAC-SP lens can also be installed.