(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Safety Goggles (helmet mounting/wide view type) replacement strap

Safety Goggles (helmet mounting/wide view type) replacement strap

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of TYGJP-5100

  • Shape
    Goggles
  • Application
    Dust-Proof
  • Other
    Option
  • Compatible Model
    TSG-5100-H
  • JAN Code
    4989999261745
  • Trusco Code
    445-4111
  • Mass
    37 g/pack
  • Amount Of Content
    1 Pack (2 pcs.)
Part Number
TYGJP-5100
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 574.00

SAFETY GLASSES 1 Pack(s)

2 Pieces Per Package

1 Day(s) 1 Pack (2 pcs.)

Basic Specifications

  • Shape
    Goggles
  • Application
    Dust-Proof
  • Other
    Option
  • Compatible Model
    TSG-5100-H
  • JAN Code
    4989999261745
  • Trusco Code
    445-4111
  • Mass
    37 g/pack
  • Amount Of Content
    1 Pack (2 pcs.)

Product Description

[Features]
· Replacement strap for TSG-5100-H.
· It has a special clip shape, allowing it to work with most helmets.

Specifications of TYGJP-5100

  • Shape
    Goggles
  • Application
    Dust-Proof
  • Other
    Option
  • Compatible Model
    TSG-5100-H
  • JAN Code
    4989999261745
  • Trusco Code
    445-4111
  • Mass
    37 g/pack
  • Amount Of Content
    1 Pack (2 pcs.)
Part Number
TYGJP-5100
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 574.00

SAFETY GLASSES 1 Pack(s)

2 Pieces Per Package

1 Day(s) 1 Pack (2 pcs.)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●The mounting strap is a special clip shape and is compatible with most helmets.

Specification

●Compatible Model:TSG-5100-H
●Q'ty Per Bag(piece):2
●SPQ(bag):10
●Lens Thickness: Approx. 0.6mm
●With Ventilation Hole

Materials

●Lens: Polycarbonate
●Frame: Soft Vinyl Chloride
●Strap: Spring(with cover)