(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Safety Goggles wide view type rubber belt

Safety Goggles wide view type rubber belt

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of TSG-5100

  • Shape
    Goggles
  • Application
    Dust-Proof
  • Anti-fog
    Available
  • Scratch prevention
    Available
  • UV Cut
    Available
  • Electrostatic resistance
    NA
  • Lens Replacement
    Available
  • Lens color
    Clear
  • Lens Thickness(mm)
    Approx. 0.6
  • JAN Code
    4989999261752
  • Trusco Code
    445-4120
  • Lens Material
    Polycarbonate
  • Frame Material
    Soft Vinyl Chloride
  • Specifications
    Ventilation holes provided
  • Mass(g)
    95
  • Features
    Goggles of wide view type that make it easy to see the right and left. Rubber belt type that resists adhesion of dust.
  • Amount Of Content
    1 pc.
Part Number
TSG-5100
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 711.00

SAFETY GLASSES 1 Piece(s) 12 Day(s) 1 pc.

Basic Specifications

  • Shape
    Goggles
  • Application
    Dust-Proof
  • Anti-fog
    Available
  • Scratch prevention
    Available
  • UV Cut
    Available
  • Electrostatic resistance
    NA
  • Lens Replacement
    Available
  • Lens color
    Clear
  • Lens Thickness(mm)
    Approx. 0.6
  • JAN Code
    4989999261752
  • Trusco Code
    445-4120
  • Lens Material
    Polycarbonate
  • Frame Material
    Soft Vinyl Chloride
  • Specifications
    Ventilation holes provided
  • Mass(g)
    95
  • Features
    Goggles of wide view type that make it easy to see the right and left. Rubber belt type that resists adhesion of dust.
  • Amount Of Content
    1 pc.

Product Description

Has a wide view, making it easy to see to the left and right. Rubber belt type that resists the adhesion of dust.

Specifications of TSG-5100

  • Shape
    Goggles
  • Application
    Dust-Proof
  • Anti-fog
    Available
  • Scratch prevention
    Available
  • UV Cut
    Available
  • Electrostatic resistance
    NA
  • Lens Replacement
    Available
  • Lens color
    Clear
  • Lens Thickness(mm)
    Approx. 0.6
  • JAN Code
    4989999261752
  • Trusco Code
    445-4120
  • Lens Material
    Polycarbonate
  • Frame Material
    Soft Vinyl Chloride
  • Specifications
    Ventilation holes provided
  • Mass(g)
    95
  • Features
    Goggles of wide view type that make it easy to see the right and left. Rubber belt type that resists adhesion of dust.
  • Amount Of Content
    1 pc.
Part Number
TSG-5100
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 711.00

SAFETY GLASSES 1 Piece(s) 12 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Wide view type is easy to see the left and right goggles.

Specification

●Lens Color:Clear
●SPQ(piece):10
●Lens Thickness: Approx. 0.6mm
●With Ventilation Hole

Materials

●Lens: Polycarbonate
●Frame: Soft Vinyl Chloride
●Band: Isopropylene Rubber