(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Dial type helmet (American type)

Dial type helmet (American type)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of DPM-DH-W

  • Color
    White
  • Product Type
    American Type
  • Transparent visor
    NA
  • Shield surface, slider surface
    NA
  • Ventilation holes
    NA
  • Shock-absorbing liner (KP)
    Available
  • Material
    ABS Resin
  • Application
    For electrical insulation. (Operating voltage of 7,000 V or lower)
  • JAN Code
    4989999256307
  • Trusco Code
    441-8956
  • Features
    Has a structure preventing rain dripping during rain.
  • Hat body material
    ABS Resin
  • Specifications
    Shock-absorbing liner included
  • Mass(g)
    425
  • Amount Of Content
    1 pc.
Part Number
DPM-DH-W
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,471.26

HELMETS 1 Piece(s) 12 Day(s) 1 pc.

Basic Specifications

  • Color
    White
  • Product Type
    American Type
  • Transparent visor
    NA
  • Shield surface, slider surface
    NA
  • Ventilation holes
    NA
  • Shock-absorbing liner (KP)
    Available
  • Material
    ABS Resin
  • Application
    For electrical insulation. (Operating voltage of 7,000 V or lower)
  • JAN Code
    4989999256307
  • Trusco Code
    441-8956
  • Features
    Has a structure preventing rain dripping during rain.
  • Hat body material
    ABS Resin
  • Specifications
    Shock-absorbing liner included
  • Mass(g)
    425
  • Amount Of Content
    1 pc.

Product Description

Has a structure preventing rain dripping during rain. For electrical insulation. (Operating voltage of 7,000 V or lower)

Specifications of DPM-DH-W

  • Color
    White
  • Product Type
    American Type
  • Transparent visor
    NA
  • Shield surface, slider surface
    NA
  • Ventilation holes
    NA
  • Shock-absorbing liner (KP)
    Available
  • Material
    ABS Resin
  • Application
    For electrical insulation. (Operating voltage of 7,000 V or lower)
  • JAN Code
    4989999256307
  • Trusco Code
    441-8956
  • Features
    Has a structure preventing rain dripping during rain.
  • Hat body material
    ABS Resin
  • Specifications
    Shock-absorbing liner included
  • Mass(g)
    425
  • Amount Of Content
    1 pc.
Part Number
DPM-DH-W
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,471.26

HELMETS 1 Piece(s) 12 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Since it is a dial type band, you can easily adjust the size with one hand.

Usage

●For Electrical Insulation(working voltage: 7000V or less)

Specification

●Hat Material Color:White
●SPQ(piece):10
●With impact absorbing liner

Materials

●Hat Material: ABS Resin

Warning

●When using it for electricity, periodic voluntary inspection is required.