Camouflage Sheet #3000

Brand :
YUTAKA MAKE

Caution

    Product Description

    The best camouflage sheet for mountainous areas and camouflage #3000.
    [Features]
    ·Unlike the blue sheet, the color is less noticeable.
    ·Medium/long-term use type (approximately 1 year).
    ·Self-Defense Force camouflage pattern suitable for camouflage.
    [Applications]
    ·Used as a protective cover for landscape beauty in mountainous areas.

    Specification

    ●Color: Camouflage Color
    ●Thickness: 0.22mm
    ●Tensile Strength: Vertical 683N/5cm, Horizontal 600N/5cm
    ●Endurance Period: Approx. 1 Year
    ●Eyelet Pitch: 90cm

    Materials

    ●Polyethylene(PE)
    ●Eyelet: Polycarbonate(inner diameter: 12mm)
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat