1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Umbrella Bag【100 Pieces Per Package】

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Umbrella Bag
  • Umbrella Bag
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 169.53/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Suspension type with a string. Includes a half cover. Remains neat and tidy, used right to the end by reliably dispensing just 1 at a time.

Part Number
P-96
P-99
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipDetails Model Color Details Thickness
(mm)
JAN Code Trusco Code Mass Material Amount Of Content

฿ 379.05

UMBRELLA STANDS 1 Pack(s)

100 Pieces Per Package

10 Day(s) Thick TypeTransparency0.0304902393298964433-1982499.7 g/BookLow Density Polyethylene (LLDPE)1 Bag (100 Sheets)

฿ 169.53

UMBRELLA STANDS 1 Pack(s)

100 Pieces Per Package

10 Day(s) Thin-mouthed typeSemi-Transparent0.0124902393598996433-1991206.3 g/bookHigh Density Polyethylene (HDPE)1 Bag (100 Sheets)

Loading...

  1. 1

Basic Information

Type Umbrella Stand Material Others Vertical(mm) 750
Width(mm) 120 Features This suspension product with string includes a half cover. Each sheet is securely taken for orderly use to the very end. Amount Of Content 1 Bag (100 Sheets)