1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Dymetrol Conference Chair

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Dymetrol Conference Chair
  • Dymetrol Conference Chair
  • Dymetrol Conference Chair
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 13,474.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Dupont-made Dymetrol is used as the seat core material. Since the load is supported with a springy support cloth surface, comfortable sitting is realized with an appropriate balance of softness and resilience.

Part Number
DA-47ML-BSALE
DA-47ML-GRSALE
DA-47ML-WNSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipColor Color Details Trusco Code Amount Of Content

฿ 13,474.00

฿ 12,396.08

MEETING CHAIRS 1 Piece(s) 40 Day(s) BlueBlue435-24241 Leg

฿ 13,474.00

฿ 12,396.08

MEETING CHAIRS 1 Piece(s) 40 Day(s) GreenGreen435-24321 Leg

฿ 13,474.00

฿ 12,396.08

MEETING CHAIRS 1 Piece(s) 40 Day(s) RedWine435-24411 Leg

Loading...

  1. 1

Basic Information

Product Model Conference Chair Fabric Vinyl Leather-lined Width of Seat(mm) 515
Depth of Seat(mm) 540 Seated Height(mm) 430 Mass(g) 4800
Features Dupont-made Dymetrol is used as the seat core material. Since the load is supported with springy support cloth surfacing, comfortable sitting is realized with an appropriate balance of softness and resilience. Specifications Finished Goods Stackable with Connectible Parts Back Parts Material Urethane + Polypropylene + Molded Plywood
Seat Surface Material Elastic Polyester + Urethane + Polypropylene Frame Material 13φ Steel Pipe Chrome Plating Finish Amount Of Content 1 Leg