1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Double Pedestal Desk _XED

Double Pedestal Desk _XED
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 50,483.18/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Focuses on desk basic functions such as wiring or storage, and all drawers have a latch mechanism as protection for earthquakes.

Part Number
XED147BA-WHSALE
XED167BA-WHSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipFrontage
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 50,483.18

฿ 37,029.41

SYSTEM DESKS 1 Piece(s) 40 Day(s) 1400453-2848660001 unit

฿ 52,798.48

฿ 38,722.41

SYSTEM DESKS 1 Piece(s) 40 Day(s) 1600453-2872690001 unit

Loading...

  1. 1

Basic Information

Product Model Table Height(mm) 700 Depth(mm) 700
Color White Details Model BA type Color Details White
Specifications Assembly type Assembly Guideline 30 Minutes per 2 Persons Amount Of Content 1 unit