(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Focuses on desk basic functions such as wiring or storage, and all drawers have a latch mechanism as protection for earthquakes.
Part Number |
---|
XED107B-WH |
XED117B-WH |
XED127B-WH |
XED147B-WH |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Frontage (mm) | Trusco Code | Mass (g) | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|
฿ 30,797.18 ฿ 23,532.13 | SYSTEM DESKS | 1 Piece(s) | 40 Day(s) | 1000 | 453-2783 | 43000 | 1 unit | ||
฿ 31,715.60 ฿ 24,100.68 | SYSTEM DESKS | 1 Piece(s) | 40 Day(s) | 1100 | 453-2805 | 45000 | 1 unit | ||
฿ 32,192.90 ฿ 24,395.78 | SYSTEM DESKS | 1 Piece(s) | 40 Day(s) | 1200 | 453-2821 | 47000 | 1 unit | ||
฿ 38,644.52 ฿ 28,747.66 | SYSTEM DESKS | 1 Piece(s) | 40 Day(s) | 1400 | 453-2856 | 53000 | 1 unit |
Loading...
Product Model | Table | Height(mm) | 700 | Depth(mm) | 700 |
---|---|---|---|---|---|
Color | White | Details Model | B Type | Color Details | White |
Specifications | Assembly type | Assembly Guideline | 20 Minutes per 2 Persons | Amount Of Content | 1 unit |
How can we improve?
How can we improve?