1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Side Desk Width (mm) 400

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Side Desk Width (mm) 400
  • Side Desk Width (mm) 400
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 20,844.68/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Focuses on desk basic functions such as wiring or storage, and all drawers have a latch mechanism as protection for earthquakes.

Part Number
XED047A-WHSALE
XED047B-WHSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipDetails Model Trusco Code Amount Of Content

฿ 21,278.88

฿ 16,591.14

SYSTEM DESKS 1 Piece(s) 40 Day(s) A Type453-27671 unit

฿ 20,844.68

฿ 16,175.47

SYSTEM DESKS 1 Piece(s) 40 Day(s) B Type453-27751 unit

Loading...

  1. 1

Basic Information

Product Model Table Frontage(mm) 400 Height(mm) 700
Depth(mm) 700 Color White Color Details White
Mass(g) 27000 Specifications Assembly type Assembly Guideline 20 Minutes per 2 Persons
Amount Of Content 1 unit