(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
PHCX-305KSN |
PHCX-305SN |
PHCX-505KSN |
PHCX-505SN |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Brightness (lm) |
Power Consumption (W) |
Details Type | JAN Code | Trusco Code | Mass (g) |
Inner capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 19,129.92 ฿ 18,267.16 |
PROJECTORS | 1 Piece(s) | 40 Day(s) | 5950 x 2 Lamps | 600 | Type With Grounding | 4930510321639 | 453-8587 | 13500 | 1 unit | ||
฿ 18,445.85 ฿ 17,562.29 |
PROJECTORS | 1 Piece(s) | 40 Day(s) | 5950 x 2 Lamps | 600 | No Grounding Type | 4930510321622 | 453-8609 | 13300 | 1 unit | ||
฿ 19,402.04 ฿ 18,559.99 |
PROJECTORS | 1 Piece(s) | 40 Day(s) | 10500 X 2 Lamps | 1000 | Type With Grounding | 4930510321653 | 453-8625 | 13500 | 1 unit | ||
฿ 18,717.97 ฿ 17,856.94 |
PROJECTORS | 1 Piece(s) | 40 Day(s) | 10500 X 2 Lamps | 1000 | No Grounding Type | 4930510321646 | 453-8641 | 13300 | 1 unit |
2-Light halogen lamp with large reflectors for wide area illumination.
[Features]
· Streamlined removal in case of emergency.
· Lightweight plastic tier cases are sturdy enough to withstand stacking and ensure secure storage.
· Product name is displayed on all sides, making it possible to check contents from any side. Rainproof safety structure for all products for outdoor use.
· Lineup includes 2P type and 2P grounded type.
[Application]
· Removable emergency lighting set in the event of a disaster.
Part Number |
---|
PHCX-305KSN |
PHCX-305SN |
PHCX-505KSN |
PHCX-505SN |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Brightness (lm) |
Power Consumption (W) |
Details Type | JAN Code | Trusco Code | Mass (g) |
Inner capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 19,129.92 ฿ 18,267.16 |
PROJECTORS | 1 Piece(s) | 40 Day(s) | 5950 x 2 Lamps | 600 | Type With Grounding | 4930510321639 | 453-8587 | 13500 | 1 unit | ||
฿ 18,445.85 ฿ 17,562.29 |
PROJECTORS | 1 Piece(s) | 40 Day(s) | 5950 x 2 Lamps | 600 | No Grounding Type | 4930510321622 | 453-8609 | 13300 | 1 unit | ||
฿ 19,402.04 ฿ 18,559.99 |
PROJECTORS | 1 Piece(s) | 40 Day(s) | 10500 X 2 Lamps | 1000 | Type With Grounding | 4930510321653 | 453-8625 | 13500 | 1 unit | ||
฿ 18,717.97 ฿ 17,856.94 |
PROJECTORS | 1 Piece(s) | 40 Day(s) | 10500 X 2 Lamps | 1000 | No Grounding Type | 4930510321646 | 453-8641 | 13300 | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?