(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Projector, Halogen Light Rainproof Stand Type

Projector, Halogen Light Rainproof Stand Type

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 14,453.46 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
PHCX-305KN
PHCX-305N SALE
PHCX-505KN SALE
PHCX-505N SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Brightness
(lm)
Power Consumption
(W)
Ground JAN Code Trusco Code Mass
(g)
Inner capacity

฿ 14,453.46

PROJECTORS 1 Piece(s) 12 Day(s) 5950 x 2 Lamps 300 4930510321554 453-8579 10950 1 unit

฿ 14,623.56

฿ 13,876.30

PROJECTORS 1 Piece(s) 10 Day(s) 5950 x 2 Lamps 300 - 4930510321547 453-8595 10760 1 unit

฿ 15,578.20

฿ 14,872.51

PROJECTORS 1 Piece(s) 12 Day(s) 10500 X 2 Lamps 500 4930510321578 453-8617 10950 1 unit

฿ 15,773.71

฿ 14,169.52

PROJECTORS 1 Piece(s) 10 Day(s) 10500 X 2 Lamps 500 - 4930510321561 453-8633 10760 1 unit

Basic Specifications

  • Type
    Halogen
  • Product Type
    Emitter
  • Special Type
    Other
  • Details Type
    PHCX Type, Stand Type
  • Cord Length(m)
    5
  • Power Supply(V)
    120
  • Features
    Bright and long-operating as a result of high-luminosity design. The large reflection plate ensures more efficient light projection. Made of aluminum die cast, it is designed to have a high heat radiating effect. Fully rainproof. Can be adjusted continuously to any height using a center three-stage slide pipe. The legs can be folded up for transport and are easy to set up.
  • Inner capacity
    1 unit

Product Description

A halogen light that allows 2 lamps to be mounted.
[Features]
· A stand type where 2 halogen lamps can be mounted at a maximum height of 2.7 m.
[Applications]
· Outdoor lighting.

Part Number
PHCX-305KN
PHCX-305N SALE
PHCX-505KN SALE
PHCX-505N SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Brightness
(lm)
Power Consumption
(W)
Ground JAN Code Trusco Code Mass
(g)
Inner capacity

฿ 14,453.46

PROJECTORS 1 Piece(s) 12 Day(s) 5950 x 2 Lamps 300 4930510321554 453-8579 10950 1 unit

฿ 14,623.56

฿ 13,876.30

PROJECTORS 1 Piece(s) 10 Day(s) 5950 x 2 Lamps 300 - 4930510321547 453-8595 10760 1 unit

฿ 15,578.20

฿ 14,872.51

PROJECTORS 1 Piece(s) 12 Day(s) 10500 X 2 Lamps 500 4930510321578 453-8617 10950 1 unit

฿ 15,773.71

฿ 14,169.52

PROJECTORS 1 Piece(s) 10 Day(s) 10500 X 2 Lamps 500 - 4930510321561 453-8633 10760 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1