(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Projector, Halogen Light Rainproof Vise-Mounted Type

Projector, Halogen Light Rainproof Vise-Mounted Type

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 3,586.26 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
PH-300N
PH-305N
PH-500N
PH-505N
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Brightness
(lm)
Power Consumption
(W)
Cord Length
(m)
JAN Code Trusco Code Mass
(g)
Inner capacity

฿ 3,586.26

PROJECTORS 1 Piece(s) 10 Day(s) 5950 300 0.6 4930510321400 453-8510 2400 1 unit

฿ 8,067.00

PROJECTORS 1 Piece(s) 12 Day(s) 5950 300 5 4930510321417 453-8536 2830 1 unit

฿ 3,941.82

PROJECTORS 1 Piece(s) 10 Day(s) 10500 500 0.6 4930510321455 453-8544 2400 1 unit

฿ 4,472.87

PROJECTORS 1 Piece(s) 10 Day(s) 10500 500 5 4930510321462 453-8561 2830 1 unit

Basic Specifications

  • Type
    Halogen
  • Product Type
    Emitter
  • Special Type
    Other
  • Details Type
    PH Type, Vise-mounted Type
  • Power Supply(V)
    100
  • Features
    Bright and long-operating as a result of high-luminosity design. The large reflection plate ensures more efficient light projection. Made of aluminum die cast, it is designed to have a high heat radiating effect. Fully rainproof. Includes 4-inch vise for attachment to scaffolding pipes, poles, etc.
  • Inner capacity
    1 unit

Product Description

Halogen light for outdoor use.
[Features]
· Multiple light design allows brighter wide-range irradiation.
· The large reflection plate ensures more efficient light projection.
[Applications]
· Temporary outdoor lighting.

Part Number
PH-300N
PH-305N
PH-500N
PH-505N
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Brightness
(lm)
Power Consumption
(W)
Cord Length
(m)
JAN Code Trusco Code Mass
(g)
Inner capacity

฿ 3,586.26

PROJECTORS 1 Piece(s) 10 Day(s) 5950 300 0.6 4930510321400 453-8510 2400 1 unit

฿ 8,067.00

PROJECTORS 1 Piece(s) 12 Day(s) 5950 300 5 4930510321417 453-8536 2830 1 unit

฿ 3,941.82

PROJECTORS 1 Piece(s) 10 Day(s) 10500 500 0.6 4930510321455 453-8544 2400 1 unit

฿ 4,472.87

PROJECTORS 1 Piece(s) 10 Day(s) 10500 500 5 4930510321462 453-8561 2830 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1