- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Projector, Commercial LED Pro Light (For Outdoor Use) Vise Mounting Type
Specifications of LFS-30
-
- Brightness(lm)
- 2000
-
- Product Type
- Emitter
-
- Power Consumption(W)
- 30
-
- Cord Length(m)
- 5
-
- Power Supply(V)
- 100
-
- JAN Code
- 4930510312224
-
- Trusco Code
- 453-8501
-
- Mass(g)
- 5100
-
- Electrical wiring Specifications
- VCT 0.75 mm2 x 3 Cores
-
- Application
- For various tasks in construction, civil engineering, etc. For repair and inspection of various equipment. For the lighting of signboards and displays.
-
- Features
- Large circular shaped spot type lighting. The main body is made of durable die cast. Brightly illuminates with high luminance aluminum reflector. Rainproof type for peace of mind outdoors even in the rain. With dual purpose plug with 2P/2P ground. With a rainproof specification light switch. Vise mounting type that can be attached to scaffolding pipes, etc.
-
- Inner capacity
- 1 unit
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Inner capacity |
|
฿ 12,035.13
|
PROJECTORS
|
1 Piece(s)
|
|
10 Day(s)
|
1 unit |
Basic Specifications
-
- Brightness(lm)
- 2000
-
- Product Type
- Emitter
-
- Power Consumption(W)
- 30
-
- Cord Length(m)
- 5
-
- Power Supply(V)
- 100
-
- JAN Code
- 4930510312224
-
- Trusco Code
- 453-8501
-
- Mass(g)
- 5100
-
- Electrical wiring Specifications
- VCT 0.75 mm2 x 3 Cores
-
- Application
- For various tasks in construction, civil engineering, etc. For repair and inspection of various equipment. For the lighting of signboards and displays.
-
- Features
- Large circular shaped spot type lighting. The main body is made of durable die cast. Brightly illuminates with high luminance aluminum reflector. Rainproof type for peace of mind outdoors even in the rain. With dual purpose plug with 2P/2P ground. With a rainproof specification light switch. Vise mounting type that can be attached to scaffolding pipes, etc.
-
- Inner capacity
- 1 unit
Product Description
A professional LED light that is mounted using a vise.
[Features]
· Large circular spot type lighting. The main body is made from robust die-cast.
· High-luminosity aluminum reflective plate allows bright illumination. An outdoor-use rain-proof type that can be used securely in the rain.
· Comes with 2P/2P grounding combination type plug. With a rainproof specification light switch.
· Vise mounting type that can be mounted on scaffold pipes.
[Applications]
· For building construction, civil engineering, and various kinds of construction. For repair and inspection of various equipment. Signage/display exhibition lighting.
Specifications of LFS-30
-
- Brightness(lm)
- 2000
-
- Product Type
- Emitter
-
- Power Consumption(W)
- 30
-
- Cord Length(m)
- 5
-
- Power Supply(V)
- 100
-
- JAN Code
- 4930510312224
-
- Trusco Code
- 453-8501
-
- Mass(g)
- 5100
-
- Electrical wiring Specifications
- VCT 0.75 mm2 x 3 Cores
-
- Application
- For various tasks in construction, civil engineering, etc. For repair and inspection of various equipment. For the lighting of signboards and displays.
-
- Features
- Large circular shaped spot type lighting. The main body is made of durable die cast. Brightly illuminates with high luminance aluminum reflector. Rainproof type for peace of mind outdoors even in the rain. With dual purpose plug with 2P/2P ground. With a rainproof specification light switch. Vise mounting type that can be attached to scaffolding pipes, etc.
-
- Inner capacity
- 1 unit
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Inner capacity |
|
฿ 12,035.13
|
PROJECTORS
|
1 Piece(s)
|
|
10 Day(s)
|
1 unit |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?