(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Projector, Commercial LED Pro Light (For Outdoor Use)

Projector, Commercial LED Pro Light (For Outdoor Use)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of LF-30

  • Brightness(lm)
    2000
  • Product Type
    Emitter
  • Power Consumption(W)
    30
  • Cord Length(m)
    5
  • Power Supply(V)
    100
  • JAN Code
    4930510312217
  • Trusco Code
    453-8498
  • Mass(g)
    4800
  • Electrical wiring Specifications
    VCT 0.75 mm2 x 3 Cores
  • Application
    For various tasks in construction, civil engineering, etc. For repair and inspection of various equipment. For the lighting of signboards and displays.
  • Features
    Large circular shaped spot type lighting. The main body is made of durable die cast. Brightly illuminates with high luminance aluminum reflector. Rainproof type for peace of mind outdoors even in the rain. With dual purpose plug with 2P/2P ground. With a rainproof specification light switch.
  • Inner capacity
    1 unit
Part Number
LF-30
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Inner capacity

฿ 11,125.12

PROJECTORS 1 Piece(s) 12 Day(s) 1 unit

Basic Specifications

  • Brightness(lm)
    2000
  • Product Type
    Emitter
  • Power Consumption(W)
    30
  • Cord Length(m)
    5
  • Power Supply(V)
    100
  • JAN Code
    4930510312217
  • Trusco Code
    453-8498
  • Mass(g)
    4800
  • Electrical wiring Specifications
    VCT 0.75 mm2 x 3 Cores
  • Application
    For various tasks in construction, civil engineering, etc. For repair and inspection of various equipment. For the lighting of signboards and displays.
  • Features
    Large circular shaped spot type lighting. The main body is made of durable die cast. Brightly illuminates with high luminance aluminum reflector. Rainproof type for peace of mind outdoors even in the rain. With dual purpose plug with 2P/2P ground. With a rainproof specification light switch.
  • Inner capacity
    1 unit

Product Description

· Floor stand type LED pro light.
[Features]
· Large circular spot type lighting. The main body is made from robust die-cast.
· High-luminosity aluminum reflective plate allows bright illumination. An outdoor-use rain-proof type that can be used securely in the rain.
· Comes with 2P/2P grounding combination type plug. With a rainproof specification light switch.
[Applications]
· For building construction, civil engineering, and various kinds of construction. For repair and inspection of various equipment. Signage/display exhibition lighting.

Specifications of LF-30

  • Brightness(lm)
    2000
  • Product Type
    Emitter
  • Power Consumption(W)
    30
  • Cord Length(m)
    5
  • Power Supply(V)
    100
  • JAN Code
    4930510312217
  • Trusco Code
    453-8498
  • Mass(g)
    4800
  • Electrical wiring Specifications
    VCT 0.75 mm2 x 3 Cores
  • Application
    For various tasks in construction, civil engineering, etc. For repair and inspection of various equipment. For the lighting of signboards and displays.
  • Features
    Large circular shaped spot type lighting. The main body is made of durable die cast. Brightly illuminates with high luminance aluminum reflector. Rainproof type for peace of mind outdoors even in the rain. With dual purpose plug with 2P/2P ground. With a rainproof specification light switch.
  • Inner capacity
    1 unit
Part Number
LF-30
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Inner capacity

฿ 11,125.12

PROJECTORS 1 Piece(s) 12 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1