(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Rechargeable Type LED Light LWK-10

Rechargeable Type LED Light LWK-10

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of LWK-10

  • Product types
    LED
  • Brightness(lm)
    500
  • Shape
    With Hook
  • Special Purpose
    Rain-Proof
  • Voltage(V)
    100
  • Power Consumption(W)
    10
  • Width x Height(mm)
    230×220
  • JAN Code
    4930510311777
  • Trusco Code
    443-8728
  • Mass(g)
    1200
  • Accessory
    Dedicated AC Adapter
  • Power supply details
    Dedicated rechargeable battery
  • Maximum Lighting Time
    Approximately 6 hours
  • Charge time
    8 hours
  • Inner capacity
    1 unit
Part Number
LWK-10
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Inner capacity

฿ 5,991.00

WORK LIGHTS 1 Piece(s) 10 Day(s) 1 unit

Basic Specifications

  • Product types
    LED
  • Brightness(lm)
    500
  • Shape
    With Hook
  • Special Purpose
    Rain-Proof
  • Voltage(V)
    100
  • Power Consumption(W)
    10
  • Width x Height(mm)
    230×220
  • JAN Code
    4930510311777
  • Trusco Code
    443-8728
  • Mass(g)
    1200
  • Accessory
    Dedicated AC Adapter
  • Power supply details
    Dedicated rechargeable battery
  • Maximum Lighting Time
    Approximately 6 hours
  • Charge time
    8 hours
  • Inner capacity
    1 unit

Product Description

Rainproof 10W rechargeable LED stand light.
[Features]
·Uses a rechargeable lithium-ion battery. Comes with a dedicated charging adapter.
·It can also be lit with AC power.
·Lighting time: Continuous about 6 hours/charging time: About 8 hours.
·Total Luminous Flux: 500Lm.
[Applications]
·Work lighting, dark lighting in garages, warehouses, etc.
·Ideal for standing lights, disaster prevention, leisure lighting for camping, etc.

Specifications of LWK-10

  • Product types
    LED
  • Brightness(lm)
    500
  • Shape
    With Hook
  • Special Purpose
    Rain-Proof
  • Voltage(V)
    100
  • Power Consumption(W)
    10
  • Width x Height(mm)
    230×220
  • JAN Code
    4930510311777
  • Trusco Code
    443-8728
  • Mass(g)
    1200
  • Accessory
    Dedicated AC Adapter
  • Power supply details
    Dedicated rechargeable battery
  • Maximum Lighting Time
    Approximately 6 hours
  • Charge time
    8 hours
  • Inner capacity
    1 unit
Part Number
LWK-10
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Inner capacity

฿ 5,991.00

WORK LIGHTS 1 Piece(s) 10 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1