(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Tactical Light M10-8040 Xenon Bulb

Tactical Light M10-8040 Xenon Bulb

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of M10-8040BK

  • Product Type
    Xenon Type
  • Type
    Key Holder Type
  • Special Purpose
    Waterproof
  • Maximum Lighting Time (h)
    5.25
  • Power Supply
    C Batteries
  • Total Flux(lm)
    67
  • Major Diameter(mm)
    48
  • Total Length(mm)
    286
  • Color
    Black
  • Number of Batteries(Nos.)
    4
  • Protection Level
    IPX4
  • JAN Code
    0019428015671
  • Trusco Code
    440-1379
  • Mass(g)
    520
  • Material
    Xenoy polymer resin
  • Features
    A military-specification robust tactical light.
  • Amount Of Content
    1 pc.
Part Number
M10-8040BK
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 4,649.08

ELECTRIC LIGHTS 1 Piece(s) 12 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Xenon Type
  • Type
    Key Holder Type
  • Special Purpose
    Waterproof
  • Maximum Lighting Time (h)
    5.25
  • Power Supply
    C Batteries
  • Total Flux(lm)
    67
  • Major Diameter(mm)
    48
  • Total Length(mm)
    286
  • Color
    Black
  • Number of Batteries(Nos.)
    4
  • Protection Level
    IPX4
  • JAN Code
    0019428015671
  • Trusco Code
    440-1379
  • Mass(g)
    520
  • Material
    Xenoy polymer resin
  • Features
    A military-specification robust tactical light.
  • Amount Of Content
    1 pc.

Product Description

[Features]A robust tactical light with military specifications. ·Luminous flux 67 lm. ·The main body is available in 2 colors, black and yellow

Specifications of M10-8040BK

  • Product Type
    Xenon Type
  • Type
    Key Holder Type
  • Special Purpose
    Waterproof
  • Maximum Lighting Time (h)
    5.25
  • Power Supply
    C Batteries
  • Total Flux(lm)
    67
  • Major Diameter(mm)
    48
  • Total Length(mm)
    286
  • Color
    Black
  • Number of Batteries(Nos.)
    4
  • Protection Level
    IPX4
  • JAN Code
    0019428015671
  • Trusco Code
    440-1379
  • Mass(g)
    520
  • Material
    Xenoy polymer resin
  • Features
    A military-specification robust tactical light.
  • Amount Of Content
    1 pc.
Part Number
M10-8040BK
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 4,649.08

ELECTRIC LIGHTS 1 Piece(s) 12 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1