(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

LED Lex Neck Light

LED Lex Neck Light

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 2365LED

  • Product Type
    LED Type
  • Type
    Pen Type
  • Special Purpose
    Waterproof
  • Maximum Lighting Time (h)
    7
  • Power Supply
    AA Batteries
  • Total Flux(lm)
    65
  • Major Diameter(mm)
    83
  • Total Length(mm)
    557
  • Number of Batteries(Nos.)
    2
  • Protection Level
    IPX4
  • Trusco Code
    432-0671
  • Mass(g)
    260
  • Material
    Aluminum (matte)
  • Accessories
    Magnetic Base
  • Features
    Neck is flexible to be bent. This is suitable for work in tight space.
  • Amount Of Content
    1 pc.
Part Number
2365LED
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 6,987.00

LED FLASHLIGHTS 1 Piece(s) 12 Day(s) 1 pc.

Basic Specifications

  • Product Type
    LED Type
  • Type
    Pen Type
  • Special Purpose
    Waterproof
  • Maximum Lighting Time (h)
    7
  • Power Supply
    AA Batteries
  • Total Flux(lm)
    65
  • Major Diameter(mm)
    83
  • Total Length(mm)
    557
  • Number of Batteries(Nos.)
    2
  • Protection Level
    IPX4
  • Trusco Code
    432-0671
  • Mass(g)
    260
  • Material
    Aluminum (matte)
  • Accessories
    Magnetic Base
  • Features
    Neck is flexible to be bent. This is suitable for work in tight space.
  • Amount Of Content
    1 pc.

Product Description

Neck can bend flexibly. Suitable for work in tight spaces.

Specifications of 2365LED

  • Product Type
    LED Type
  • Type
    Pen Type
  • Special Purpose
    Waterproof
  • Maximum Lighting Time (h)
    7
  • Power Supply
    AA Batteries
  • Total Flux(lm)
    65
  • Major Diameter(mm)
    83
  • Total Length(mm)
    557
  • Number of Batteries(Nos.)
    2
  • Protection Level
    IPX4
  • Trusco Code
    432-0671
  • Mass(g)
    260
  • Material
    Aluminum (matte)
  • Accessories
    Magnetic Base
  • Features
    Neck is flexible to be bent. This is suitable for work in tight space.
  • Amount Of Content
    1 pc.
Part Number
2365LED
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 6,987.00

LED FLASHLIGHTS 1 Piece(s) 12 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1