1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Case for Nameplate, Hard Type【10 Pieces Per Package】

NAME HOLDER

Case for Nameplate, Hard Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 586.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Resistant to impacts, to firmly protect the ID cards.
[Features]
· A slide type for quick card insertion and removal.

Part Number
NB-43
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 586.00

NAME HOLDER 1 Pack(s)

10 Pieces Per Package

10 Day(s)

Loading...

  1. 1

Basic Information

Product Model Name Tag Type Hard Type Medium Size Paper(mm) 90 x 55 (ID card/horizontal business card)
Number of packets 10 Pieces Trusco Code 433-3624 Advantage It is resistant to impact and reliably protects ID cards. Since it is a slide type, it allows cards to be taken out and inserted quickly.
Material Polycarbonate Mass(g) 215

Please check the type/dimensions/specifications of the part NB-43 in the Case for Nameplate, Hard Type series.