1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

NB-29 Loop Clip (Clip Type)【10 Pieces Per Package】

NB-29 Loop Clip (Clip Type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 638.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Clip type strap with easy case attaching / detaching.
[Features]
· With length adjustment / safety device.
· Made in Japan.
· Compliant with Japan's Green Purchasing Law.
· Listed in GPN Eco Product Net.
[Usage]
· Strap for name tag.

Part Number
NB-29-BK
NB-29-BU
NB-29-GN
NB-29-RD
NB-29-YE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipStrap Color Trusco Code

฿ 638.00

NAME HOLDER 1 Pack(s)

10 Pieces Per Package

12 Day(s) Black433-3543

฿ 638.00

NAME HOLDER 1 Pack(s)

10 Pieces Per Package

12 Day(s) Blue433-3551

฿ 638.00

NAME HOLDER 1 Pack(s)

10 Pieces Per Package

12 Day(s) Green433-3560

฿ 638.00

NAME HOLDER 1 Pack(s)

10 Pieces Per Package

10 Day(s) Red433-3578

฿ 638.00

NAME HOLDER 1 Pack(s)

10 Pieces Per Package

14 Day(s) Yellow433-3586

Loading...

  1. 1

Basic Information

Product Model Name Tag Number of packets 10 Pieces Strap Width x Length(mm) 10 x 900
Advantage With a safety device and length adjustment. This is a clip type and can easily be removed. Strap Material Recycled PET Mass(g) 100