1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Strap Color Rope

Strap Color Rope
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 273.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Comes with one-touch detachable part that's easy to remove.
[Features]
· A soft roll type round cord convenient for attaching mobile phones and digital cameras.
[Material]
· Strap: Nylon

Part Number
NB-230-BK
NB-230-BU
NB-230-GN
NB-230-RD
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipStrap Color Trusco Code

฿ 273.00

NAME HOLDER 1 Piece(s) 10 Day(s) Black433-3497

฿ 273.00

NAME HOLDER 1 Piece(s) 10 Day(s) Blue433-3501

฿ 273.00

NAME HOLDER 1 Piece(s) 14 Day(s) Green433-3519

฿ 273.00

NAME HOLDER 1 Piece(s) 12 Day(s) Red433-3527

Loading...

  1. 1

Basic Information

Product Model Name Tag Strap Width x Length(mm) 5 x 900 Advantage Provided with a one-touch detachable part which makes it easy to remove. Roll type with a soft round cord for convenient installation of cellphones and digital cameras.
Strap Material Nylon Mass(g) 26