1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Coin Case

DESK GOODS

Coin Case
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 177.05/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Counting coins is easy with a partition every 10 coins.
[Features]
· Able to store 50 coins each (between 1 to 500 yen).
· Counting coins is easy with a partition every 10 coins.
[Material]
· PP

Part Number
M-650
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 177.05

DESK GOODS 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Product Model Other Width(mm) 150 Depth(mm) 125
Height(mm) 32 Trusco Code 433-3390 Number of Stored Coins 1, 5, 10, 50, 100 and 500 Yen Coins, 50 of Each
Advantage With dividers for every 10 pieces, it makes calculating the number of coins very easy. Capable of storing up to 50 coins in value from 1 ~ 500 yen. With dividers for every 10 pieces, it makes calculating the number of coins very easy. Material PP Mass(g) 135

Please check the type/dimensions/specifications of the part M-650 in the Coin Case series.