1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Coin Keeper

DESK GOODS

Coin Keeper
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 622.87/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Can be used to easily calculate sales by clearly displaying the amount of money.
[Features]
· Standard type for 6 coin types.
· Can be used to easily calculate sales by clearly displaying the amount of money.
· Includes steps every 10 pieces. Also useful for exchanging money.
[Material]
· Recycled ABS

Specification

●W x D x H(mm):173 x 154 x 68
●SPQ(piece):20
●Coin Storage Number: 1 yen/ 5 yen/ 10 yen/ 100 yen/ 50 yen/ 500 yen Each 50 Sheets
Part Number
M-32
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 622.87

DESK GOODS 1 Piece(s) 1 Day(s)

Loading...

  1. 1
 

Basic Information

Product Model Other Width(mm) 173 Depth(mm) 154
Height(mm) 68 Trusco Code 433-3381 Number of Stored Coins 1, 5, 10, 100, 50 and 500 Yen coins, 50 of Each
Advantage You can easily calculate sales by the amount display understood at a glance. For standard 6 coin types. You can easily calculate sales by the amount display understood at a glance. There is a height difference every 10 sheets for easy exchange. Material Recycled ABS Material Mass(g) 190

Please check the type/dimensions/specifications of the part M-32 in the Coin Keeper series.