1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Correction Tape, "Whityia" (Single-Use Type)

CORRECTION TAPES

Correction Tape, "Whityia" (Single-Use Type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 99.95/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Ultra-thin film tape for clean repairs without steps.
[Features]
· Includes clip that rotates 90° and can be clipped on a pocket or file.
· Eco Mark Certified Product
· Product Compliant with Green Purchasing Law of Japan

Part Number
CLT2051P.8
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 99.95

CORRECTION TAPES 1 Piece(s) 10 Day(s)

Loading...

  1. 1

Basic Information

Product Model Correction Tape Body Color Light Blue Tape width(mm) 5
Length(m) 8 JAN Code 4902778743706 Trusco Code 435-8619
Specifications Eco Mark authorized product, compliant with Law on Promoting Green Purchasing Advantage Ultra-thin tape allows step-free clean corrections to be made. 90° rotating clip allows pen to be inserted in pockets, files, etc. Mass(g) 11.7

Please check the type/dimensions/specifications of the part CLT2051P.8 in the Correction Tape, "Whityia" (Single-Use Type) series.