1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Fluorescent Pen "Pro Path Window Twin Type"

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 46.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A highlighter pen that has a window at the tip to prevent errors.

Features

●Because the tip of the pen has a window and you can see the tip, it is a highlighter pen that does not protrude.

Specification

●Q'ty Per Pack(piece):10
●Core Diameter(mm):0.6/4.0
Part Number
PUS102T5C
PUS102T.2
PUS102T.4
PUS102T.6
PUS102T.13
PUS102T.48
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipDetails Model Color JAN Code Trusco Code Mass
(g)

฿ 188.69

BALL PONT PENS 1 Piece(s) 1 Day(s) 5-color Set5-color Set4902778692417439-986249.7 (/set )

฿ 46.67

BALL PONT PENS 10 Piece(s) 12 Day(s) -Yellow4902778692462439-98208.4

฿ 46.67

BALL PONT PENS 10 Piece(s) 1 Day(s) -Orange4902778692455439-98388.4

฿ 46.67

BALL PONT PENS 10 Piece(s) 12 Day(s) -Green4902778692448439-98548.4

฿ 46.67

BALL PONT PENS 10 Piece(s) 12 Day(s) -Pink4902778692479439-98118.4

฿ 46.67

BALL PONT PENS 10 Piece(s) 1 Day(s) -Sky blue4902778692431439-98468.4

Loading...

  1. 1

Basic Information

Product Model Other Core Diameter(mm) 0.6/4.0 Quantity(Nos.) 10
Advantage The pen tip has a window that makes the tip see-through for better fluorescent pen use.