1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Gauze Scissors

SCISSORS

Gauze Scissors
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 913.32/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Scissor (all metal) that can be boiled and disinfect.

Features

●All metal scissors that can be boiled and disinfect.
●HACCP compatible.

Specification

●Blade Length(mm):88
●Blade Thickness(mm):1.0
●Total Length(mm):200
●SPQ(piece):5
●Cutting Performance: Gauze, Bandage, Vinyl, Paper

Materials

●Stainless Steel(equivalent to SUS420)
Part Number
39010
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 913.32

SCISSORS 1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Product Model Scissors Cutting capability Gauze, bandages, vinyl, paper Full length(mm) 200
Blade length(mm) 88 Blade thickness(mm) 1.0 JAN Code 4977530390108
Trusco Code 444-4639 Mass(g) 105 Advantage All-metal scissors that can be sterilized by boiling. HACCP compatible.
Use For use where plastic products cannot be. Material Stainless Steel (SUS420 or Equivalent)

Please check the type/dimensions/specifications of the part 39010 in the Gauze Scissors series.